All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
>
View Items
This category has 1,059 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 251 - 275 of 1000
«
11
12
13
14
15
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
HSE504BXHSFS
5 1/4
in
Felt Type
Split Cylindrical Expansion Type
208623
lbf
928000
N
284383
lbf
1265000
N
N/A
1340
rpm
HSE504BRHSFS
5 1/4
in
Felt Type
Split Cylindrical Retained Type
208623
lbf
928000
N
284383
lbf
1265000
N
13219
lbf
58800
N
1340
rpm
HSM135BXHS
135
mm
Felt Type
Split Cylindrical Expansion Type
208623
lbf
928000
N
284383
lbf
1265000
N
N/A
1340
rpm
HSM135BRHS
135
mm
Felt Type
Split Cylindrical Retained Type
208623
lbf
928000
N
284383
lbf
1265000
N
13219
lbf
58800
N
1340
rpm
HSM135BXHSKPS
135
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
208623
lbf
928000
N
284383
lbf
1265000
N
N/A
1340
rpm
HSM135BRHSKPS
135
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
208623
lbf
928000
N
284383
lbf
1265000
N
13219
lbf
58800
N
1340
rpm
HSM135BXHSRSS
135
mm
Viton Single Lip
Split Cylindrical Expansion Type
208623
lbf
928000
N
284383
lbf
1265000
N
N/A
1340
rpm
HSM135BRHSRSS
135
mm
Viton Single Lip
Split Cylindrical Retained Type
208623
lbf
928000
N
284383
lbf
1265000
N
13219
lbf
58800
N
1340
rpm
HSM135BXHSHTPS
135
mm
High Temperature Packing
Split Cylindrical Expansion Type
208623
lbf
928000
N
284383
lbf
1265000
N
N/A
1340
rpm
HSM135BRHSHTPS
135
mm
High Temperature Packing
Split Cylindrical Retained Type
208623
lbf
928000
N
284383
lbf
1265000
N
13219
lbf
58800
N
1340
rpm
HSM135BXHSATL
135
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
208623
lbf
928000
N
284383
lbf
1265000
N
N/A
1340
rpm
HSM135BRHSATL
135
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
208623
lbf
928000
N
284383
lbf
1265000
N
13219
lbf
58800
N
1340
rpm
HSM135BXHSFS
135
mm
Felt Type
Split Cylindrical Expansion Type
208623
lbf
928000
N
284383
lbf
1265000
N
N/A
1340
rpm
HSM135BRHSFS
135
mm
Felt Type
Split Cylindrical Retained Type
208623
lbf
928000
N
284383
lbf
1265000
N
13219
lbf
58800
N
1340
rpm
HSE507BXHS
5 7/16
in
Felt Type
Split Cylindrical Expansion Type
208623
lbf
928000
N
284383
lbf
1265000
N
N/A
1340
rpm
HSE507BRHS
5 7/16
in
Felt Type
Split Cylindrical Retained Type
208623
lbf
928000
N
284383
lbf
1265000
N
13219
lbf
58800
N
1340
rpm
HSE507BXHSKPS
5 7/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
208623
lbf
928000
N
284383
lbf
1265000
N
N/A
1340
rpm
HSE507BRHSKPS
5 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
208623
lbf
928000
N
284383
lbf
1265000
N
13219
lbf
58800
N
1340
rpm
HSE507BXHSRSS
5 7/16
in
Viton Single Lip
Split Cylindrical Expansion Type
208623
lbf
928000
N
284383
lbf
1265000
N
N/A
1340
rpm
HSE507BRHSRSS
5 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
208623
lbf
928000
N
284383
lbf
1265000
N
13219
lbf
58800
N
1340
rpm
HSE507BXHSHTPS
5 7/16
in
High Temperature Packing
Split Cylindrical Expansion Type
208623
lbf
928000
N
284383
lbf
1265000
N
N/A
1340
rpm
HSE507BRHSHTPS
5 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
208623
lbf
928000
N
284383
lbf
1265000
N
13219
lbf
58800
N
1340
rpm
HSE507BXHSATL
5 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
208623
lbf
928000
N
284383
lbf
1265000
N
N/A
1340
rpm
HSE507BRHSATL
5 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
208623
lbf
928000
N
284383
lbf
1265000
N
13219
lbf
58800
N
1340
rpm
HSE507BXHSFS
5 7/16
in
Felt Type
Split Cylindrical Expansion Type
208623
lbf
928000
N
284383
lbf
1265000
N
N/A
1340
rpm
Results 251 - 275 of 1000
«
11
12
13
14
15
»