Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
251 - 275 of 1059 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Add To Cart/Request Quote
N/A 5 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 5 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 135 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 135 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 135 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 135 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 135 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 135 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 135 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 135 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 135 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 135 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 135 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 135 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 5 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 5 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 5 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 5 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 5 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 5 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 5 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 5 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 5 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 5 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A CAD Add To Cart
Request Quote
N/A 5 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Add To Cart
Request Quote
251 - 275 of 1059 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »