|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
HSE511BXHS
|
|
5 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSE511BRHS
|
|
5 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSE511BXHSKPS
|
|
5 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSE511BRHSKPS
|
|
5 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSE511BXHSRSS
|
|
5 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSE511BRHSRSS
|
|
5 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSE511BXHSHTPS
|
|
5 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSE511BRHSHTPS
|
|
5 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSE511BXHSATL
|
|
5 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSE511BRHSATL
|
|
5 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSE511BXHSFS
|
|
5 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSE511BRHSFS
|
|
5 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSE512BXHS
|
|
5.7500 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSE512BRHS
|
|
5.7500 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSE512BXHSKPS
|
|
5.7500 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSE512BRHSKPS
|
|
5.7500 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSE512BXHSRSS
|
|
5.7500 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSE512BRHSRSS
|
|
5.7500 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSE512BXHSHTPS
|
|
5.7500 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSE512BRHSHTPS
|
|
5.7500 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSE512BXHSATL
|
|
5.7500 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSE512BRHSATL
|
|
5.7500 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSE512BXHSFS
|
|
5.7500 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|
|
|
|
HSE512BRHSFS
|
|
5.7500 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
15602 lbf 69400 N
|
|
1220 rpm
|
|
|
|
|
|
|
HSM150BXHS
|
|
150 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
233127 lbf 1037000 N
|
|
297872 lbf 1325000 N
|
|
N/A
|
|
1220 rpm
|
|
|
|