All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 326 - 350 of 1000 « 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM150BRHS 150 mm Felt Type Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm CAD Icon (for items table)
HSM150BXHSKPS 150 mm Kevlar Packing Seal Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm CAD Icon (for items table)
HSM150BRHSKPS 150 mm Kevlar Packing Seal Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm CAD Icon (for items table)
HSM150BXHSRSS 150 mm Viton Single Lip Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm CAD Icon (for items table)
HSM150BRHSRSS 150 mm Viton Single Lip Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm CAD Icon (for items table)
HSM150BXHSHTPS 150 mm High Temperature Packing Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm CAD Icon (for items table)
HSM150BRHSHTPS 150 mm High Temperature Packing Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm CAD Icon (for items table)
HSM150BXHSATL 150 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm CAD Icon (for items table)
HSM150BRHSATL 150 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm CAD Icon (for items table)
HSM150BXHSFS 150 mm Felt Type Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm CAD Icon (for items table)
HSM150BRHSFS 150 mm Felt Type Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm CAD Icon (for items table)
HSE515BXHS 5 15/16 in Felt Type Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm CAD Icon (for items table)
HSE515BRHS 5 15/16 in Felt Type Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm CAD Icon (for items table)
HSE515BXHSKPS 5 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm CAD Icon (for items table)
HSE515BRHSKPS 5 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm CAD Icon (for items table)
HSE515BXHSRSS 5 15/16 in Viton Single Lip Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm CAD Icon (for items table)
HSE515BRHSRSS 5 15/16 in Viton Single Lip Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm CAD Icon (for items table)
HSE515BXHSHTPS 5 15/16 in High Temperature Packing Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm CAD Icon (for items table)
HSE515BRHSHTPS 5 15/16 in High Temperature Packing Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm CAD Icon (for items table)
HSE515BXHSATL 5 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm CAD Icon (for items table)
HSE515BRHSATL 5 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm CAD Icon (for items table)
HSE515BXHSFS 5 15/16 in Felt Type Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm CAD Icon (for items table)
HSE515BRHSFS 5 15/16 in Felt Type Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm CAD Icon (for items table)
HSE600BXHS 6 in Felt Type Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm CAD Icon (for items table)
HSE600BRHS 6 in Felt Type Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm CAD Icon (for items table)
  Results 326 - 350 of 1000 « 11 12 13 14 15 »