All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
>
View Items
This category has 1,059 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 376 - 400 of 1000
«
16
17
18
19
20
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
HSM160BRHSKPS
160
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
268871
lbf
1196000
N
354299
lbf
1576000
N
17805
lbf
79200
N
1110
rpm
HSM160BXHSRSS
160
mm
Viton Single Lip
Split Cylindrical Expansion Type
268871
lbf
1196000
N
354299
lbf
1576000
N
N/A
1110
rpm
HSM160BRHSRSS
160
mm
Viton Single Lip
Split Cylindrical Retained Type
268871
lbf
1196000
N
354299
lbf
1576000
N
17805
lbf
79200
N
1110
rpm
HSM160BXHSHTPS
160
mm
High Temperature Packing
Split Cylindrical Expansion Type
268871
lbf
1196000
N
354299
lbf
1576000
N
N/A
1110
rpm
HSM160BRHSHTPS
160
mm
High Temperature Packing
Split Cylindrical Retained Type
268871
lbf
1196000
N
354299
lbf
1576000
N
17805
lbf
79200
N
1110
rpm
HSM160BXHSATL
160
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
268871
lbf
1196000
N
354299
lbf
1576000
N
N/A
1110
rpm
HSM160BRHSATL
160
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
268871
lbf
1196000
N
354299
lbf
1576000
N
17805
lbf
79200
N
1110
rpm
HSM160BXHSFS
160
mm
Felt Type
Split Cylindrical Expansion Type
268871
lbf
1196000
N
354299
lbf
1576000
N
N/A
1110
rpm
HSM160BRHSFS
160
mm
Felt Type
Split Cylindrical Retained Type
268871
lbf
1196000
N
354299
lbf
1576000
N
17805
lbf
79200
N
1110
rpm
HSE607BXHS
6 7/16
in
Felt Type
Split Cylindrical Expansion Type
268871
lbf
1196000
N
354299
lbf
1576000
N
N/A
1110
rpm
HSE607BRHS
6 7/16
in
Felt Type
Split Cylindrical Retained Type
268871
lbf
1196000
N
354299
lbf
1576000
N
17805
lbf
79200
N
1110
rpm
HSE607BXHSKPS
6 7/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
268871
lbf
1196000
N
354299
lbf
1576000
N
N/A
1110
rpm
HSE607BRHSKPS
6 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
268871
lbf
1196000
N
354299
lbf
1576000
N
17805
lbf
79200
N
1110
rpm
HSE607BXHSRSS
6 7/16
in
Viton Single Lip
Split Cylindrical Expansion Type
268871
lbf
1196000
N
354299
lbf
1576000
N
N/A
1110
rpm
HSE607BRHSRSS
6 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
268871
lbf
1196000
N
354299
lbf
1576000
N
17805
lbf
79200
N
1110
rpm
HSE607BXHSHTPS
6 7/16
in
High Temperature Packing
Split Cylindrical Expansion Type
268871
lbf
1196000
N
354299
lbf
1576000
N
N/A
1110
rpm
HSE607BRHSHTPS
6 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
268871
lbf
1196000
N
354299
lbf
1576000
N
17805
lbf
79200
N
1110
rpm
HSE607BXHSATL
6 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
268871
lbf
1196000
N
354299
lbf
1576000
N
N/A
1110
rpm
HSE607BRHSATL
6 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
268871
lbf
1196000
N
354299
lbf
1576000
N
17805
lbf
79200
N
1110
rpm
HSE607BXHSFS
6 7/16
in
Felt Type
Split Cylindrical Expansion Type
268871
lbf
1196000
N
354299
lbf
1576000
N
N/A
1110
rpm
HSE607BRHSFS
6 7/16
in
Felt Type
Split Cylindrical Retained Type
268871
lbf
1196000
N
354299
lbf
1576000
N
17805
lbf
79200
N
1110
rpm
HSE608BXHS
6 1/2
in
Felt Type
Split Cylindrical Expansion Type
268871
lbf
1196000
N
354299
lbf
1576000
N
N/A
1110
rpm
HSE608BRHS
6 1/2
in
Felt Type
Split Cylindrical Retained Type
268871
lbf
1196000
N
354299
lbf
1576000
N
17805
lbf
79200
N
1110
rpm
HSE608BXHSKPS
6 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
268871
lbf
1196000
N
354299
lbf
1576000
N
N/A
1110
rpm
HSE608BRHSKPS
6 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
268871
lbf
1196000
N
354299
lbf
1576000
N
17805
lbf
79200
N
1110
rpm
Results 376 - 400 of 1000
«
16
17
18
19
20
»