All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 401 - 425 of 1000 « 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE608BXHSRSS 6 1/2 in Viton Single Lip Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm CAD Icon (for items table)
HSE608BRHSRSS 6 1/2 in Viton Single Lip Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm CAD Icon (for items table)
HSE608BXHSHTPS 6 1/2 in High Temperature Packing Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm CAD Icon (for items table)
HSE608BRHSHTPS 6 1/2 in High Temperature Packing Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm CAD Icon (for items table)
HSE608BXHSATL 6 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm CAD Icon (for items table)
HSE608BRHSATL 6 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm CAD Icon (for items table)
HSE608BXHSFS 6 1/2 in Felt Type Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm CAD Icon (for items table)
HSE608BRHSFS 6 1/2 in Felt Type Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm CAD Icon (for items table)
HSE611BXHS 6 11/16 in Felt Type Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm CAD Icon (for items table)
HSE611BRHS 6 11/16 in Felt Type Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm CAD Icon (for items table)
HSE611BXHSKPS 6 11/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm CAD Icon (for items table)
HSE611BRHSKPS 6 11/16 in Kevlar Packing Seal Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm CAD Icon (for items table)
HSE611BXHSRSS 6 11/16 in Viton Single Lip Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm CAD Icon (for items table)
HSE611BRHSRSS 6 11/16 in Viton Single Lip Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm CAD Icon (for items table)
HSE611BXHSHTPS 6 11/16 in High Temperature Packing Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm CAD Icon (for items table)
HSE611BRHSHTPS 6 11/16 in High Temperature Packing Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm CAD Icon (for items table)
HSE611BXHSATL 6 11/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm CAD Icon (for items table)
HSE611BRHSATL 6 11/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm CAD Icon (for items table)
HSE611BXHSFS 6 11/16 in Felt Type Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm CAD Icon (for items table)
HSE611BRHSFS 6 11/16 in Felt Type Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm CAD Icon (for items table)
HSM170BXHS 170 mm Felt Type Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm CAD Icon (for items table)
HSM170BRHS 170 mm Felt Type Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm CAD Icon (for items table)
HSM170BXHSKPS 170 mm Kevlar Packing Seal Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm CAD Icon (for items table)
HSM170BRHSKPS 170 mm Kevlar Packing Seal Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm CAD Icon (for items table)
HSM170BXHSRSS 170 mm Viton Single Lip Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm CAD Icon (for items table)
  Results 401 - 425 of 1000 « 16 17 18 19 20 »