All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
>
View Items
This category has 1,059 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 426 - 450 of 1000
«
16
17
18
19
20
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
HSM170BRHSRSS
170
mm
Viton Single Lip
Split Cylindrical Retained Type
268871
lbf
1196000
N
354299
lbf
1576000
N
17805
lbf
79200
N
1110
rpm
HSM170BXHSHTPS
170
mm
High Temperature Packing
Split Cylindrical Expansion Type
268871
lbf
1196000
N
354299
lbf
1576000
N
N/A
1110
rpm
HSM170BRHSHTPS
170
mm
High Temperature Packing
Split Cylindrical Retained Type
268871
lbf
1196000
N
354299
lbf
1576000
N
17805
lbf
79200
N
1110
rpm
HSM170BXHSATL
170
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
268871
lbf
1196000
N
354299
lbf
1576000
N
N/A
1110
rpm
HSM170BRHSATL
170
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
268871
lbf
1196000
N
354299
lbf
1576000
N
17805
lbf
79200
N
1110
rpm
HSM170BXHSFS
170
mm
Felt Type
Split Cylindrical Expansion Type
268871
lbf
1196000
N
354299
lbf
1576000
N
N/A
1110
rpm
HSM170BRHSFS
170
mm
Felt Type
Split Cylindrical Retained Type
268871
lbf
1196000
N
354299
lbf
1576000
N
17805
lbf
79200
N
1110
rpm
HSE612BXHS
6.7500
in
Felt Type
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE612BRHS
6.7500
in
Felt Type
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE612BXHSKPS
6.7500
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE612BRHSKPS
6.7500
in
Kevlar Packing Seal
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE612BXHSRSS
6.7500
in
Viton Single Lip
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE612BRHSRSS
6.7500
in
Viton Single Lip
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE612BXHSHTPS
6.7500
in
High Temperature Packing
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE612BRHSHTPS
6.7500
in
High Temperature Packing
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE612BXHSATL
6.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE612BRHSATL
6.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE612BXHSFS
6.7500
in
Felt Type
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE612BRHSFS
6.7500
in
Felt Type
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSM175BXHS
175
mm
Felt Type
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSM175BRHS
175
mm
Felt Type
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSM175BXHSKPS
175
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSM175BRHSKPS
175
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSM175BXHSRSS
175
mm
Viton Single Lip
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSM175BRHSRSS
175
mm
Viton Single Lip
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
Results 426 - 450 of 1000
«
16
17
18
19
20
»