All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
>
View Items
This category has 1,059 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 451 - 475 of 1000
«
16
17
18
19
20
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
HSM175BXHSHTPS
175
mm
High Temperature Packing
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSM175BRHSHTPS
175
mm
High Temperature Packing
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSM175BXHSATL
175
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSM175BRHSATL
175
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSM175BXHSFS
175
mm
Felt Type
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSM175BRHSFS
175
mm
Felt Type
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE615BXHS
6 15/16
in
Felt Type
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE615BRHS
6 15/16
in
Felt Type
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE615BXHSKPS
6 15/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE615BRHSKPS
6 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE615BXHSRSS
6 15/16
in
Viton Single Lip
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE615BRHSRSS
6 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE615BXHSHTPS
6 15/16
in
High Temperature Packing
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE615BRHSHTPS
6 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE615BXHSATL
6 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE615BRHSATL
6 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE615BXHSFS
6 15/16
in
Felt Type
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE615BRHSFS
6 15/16
in
Felt Type
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE700BXHS
7
in
Felt Type
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE700BRHS
7
in
Felt Type
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE700BXHSKPS
7
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE700BRHSKPS
7
in
Kevlar Packing Seal
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE700BXHSRSS
7
in
Viton Single Lip
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
HSE700BRHSRSS
7
in
Viton Single Lip
Split Cylindrical Retained Type
298996
lbf
1330000
N
419718
lbf
1867000
N
20008
lbf
89000
N
1030
rpm
HSE700BXHSHTPS
7
in
High Temperature Packing
Split Cylindrical Expansion Type
298996
lbf
1330000
N
419718
lbf
1867000
N
N/A
1030
rpm
Results 451 - 475 of 1000
«
16
17
18
19
20
»