All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 1000  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM100BRHS 100 mm Felt Type Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
HSM100BXHSKPS 100 mm Kevlar Packing Seal Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm CAD Icon (for items table)
HSM100BRHSKPS 100 mm Kevlar Packing Seal Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
HSM100BXHSRSS 100 mm Viton Single Lip Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm CAD Icon (for items table)
HSM100BRHSRSS 100 mm Viton Single Lip Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
HSM100BXHSHTPS 100 mm High Temperature Packing Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm CAD Icon (for items table)
HSM100BRHSHTPS 100 mm High Temperature Packing Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
HSM100BXHSATL 100 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm CAD Icon (for items table)
HSM100BRHSATL 100 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
HSM100BXHSFS 100 mm Felt Type Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm CAD Icon (for items table)
HSM100BRHSFS 100 mm Felt Type Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
HSE315BXHS 3 15/16 in Felt Type Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm CAD Icon (for items table)
HSE315BRHS 3 15/16 in Felt Type Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
HSE315BXHSKPS 3 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm CAD Icon (for items table)
HSE315BRHSKPS 3 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
HSE315BXHSRSS 3 15/16 in Viton Single Lip Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm CAD Icon (for items table)
HSE315BRHSRSS 3 15/16 in Viton Single Lip Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
HSE315BXHSHTPS 3 15/16 in High Temperature Packing Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm CAD Icon (for items table)
HSE315BRHSHTPS 3 15/16 in High Temperature Packing Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
HSE315BXHSATL 3 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm CAD Icon (for items table)
HSE315BRHSATL 3 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
HSE315BXHSFS 3 15/16 in Felt Type Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm CAD Icon (for items table)
HSE315BRHSFS 3 15/16 in Felt Type Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
HSE400BXHS 4 in Felt Type Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm CAD Icon (for items table)
HSE400BRHS 4 in Felt Type Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
  Results 26 - 50 of 1000  1 2 3 4 5 »