All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 476 - 500 of 1000 « 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE700BRHSHTPS 7 in High Temperature Packing Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm CAD Icon (for items table)
HSE700BXHSATL 7 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm CAD Icon (for items table)
HSE700BRHSATL 7 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm CAD Icon (for items table)
HSE700BXHSFS 7 in Felt Type Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm CAD Icon (for items table)
HSE700BRHSFS 7 in Felt Type Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm CAD Icon (for items table)
HSM180BXHS 180 mm Felt Type Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm CAD Icon (for items table)
HSM180BRHS 180 mm Felt Type Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm CAD Icon (for items table)
HSM180BXHSKPS 180 mm Kevlar Packing Seal Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm CAD Icon (for items table)
HSM180BRHSKPS 180 mm Kevlar Packing Seal Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm CAD Icon (for items table)
HSM180BXHSRSS 180 mm Viton Single Lip Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm CAD Icon (for items table)
HSM180BRHSRSS 180 mm Viton Single Lip Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm CAD Icon (for items table)
HSM180BXHSHTPS 180 mm High Temperature Packing Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm CAD Icon (for items table)
HSM180BRHSHTPS 180 mm High Temperature Packing Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm CAD Icon (for items table)
HSM180BXHSATL 180 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm CAD Icon (for items table)
HSM180BRHSATL 180 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm CAD Icon (for items table)
HSM180BXHSFS 180 mm Felt Type Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm CAD Icon (for items table)
HSM180BRHSFS 180 mm Felt Type Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm CAD Icon (for items table)
HSE704BXHS 7 1/4 in Felt Type Split Cylindrical Expansion Type 359020 lbf
1597000
N
513688 lbf
2285000
N
N/A 880 rpm CAD Icon (for items table)
HSE704BRHS 7 1/4 in Felt Type Split Cylindrical Retained Type 359020 lbf
1597000
N
513688 lbf
2285000
N
22391 lbf
99600
N
880 rpm CAD Icon (for items table)
HSE704BXHSKPS 7 1/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 359020 lbf
1597000
N
513688 lbf
2285000
N
N/A 880 rpm CAD Icon (for items table)
HSE704BRHSKPS 7 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 359020 lbf
1597000
N
513688 lbf
2285000
N
22391 lbf
99600
N
880 rpm CAD Icon (for items table)
HSE704BXHSRSS 7 1/4 in Viton Single Lip Split Cylindrical Expansion Type 359020 lbf
1597000
N
513688 lbf
2285000
N
N/A 880 rpm CAD Icon (for items table)
HSE704BRHSRSS 7 1/4 in Viton Single Lip Split Cylindrical Retained Type 359020 lbf
1597000
N
513688 lbf
2285000
N
22391 lbf
99600
N
880 rpm CAD Icon (for items table)
HSE704BXHSHTPS 7 1/4 in High Temperature Packing Split Cylindrical Expansion Type 359020 lbf
1597000
N
513688 lbf
2285000
N
N/A 880 rpm CAD Icon (for items table)
HSE704BRHSHTPS 7 1/4 in High Temperature Packing Split Cylindrical Retained Type 359020 lbf
1597000
N
513688 lbf
2285000
N
22391 lbf
99600
N
880 rpm CAD Icon (for items table)
  Results 476 - 500 of 1000 « 16 17 18 19 20 »