All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
>
View Items
This category has 1,059 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 551 - 575 of 1000
«
21
22
23
24
25
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
HSE715BXHSFS
7 15/16
in
Felt Type
Split Cylindrical Expansion Type
359020
lbf
1597000
N
513688
lbf
2285000
N
N/A
880
rpm
HSE715BRHSFS
7 15/16
in
Felt Type
Split Cylindrical Retained Type
359020
lbf
1597000
N
513688
lbf
2285000
N
22391
lbf
99600
N
880
rpm
HSE800BXHS
8
in
Felt Type
Split Cylindrical Expansion Type
359020
lbf
1597000
N
513688
lbf
2285000
N
N/A
880
rpm
HSE800BRHS
8
in
Felt Type
Split Cylindrical Retained Type
359020
lbf
1597000
N
513688
lbf
2285000
N
22391
lbf
99600
N
880
rpm
HSE800BXHSKPS
8
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
359020
lbf
1597000
N
513688
lbf
2285000
N
N/A
880
rpm
HSE800BRHSKPS
8
in
Kevlar Packing Seal
Split Cylindrical Retained Type
359020
lbf
1597000
N
513688
lbf
2285000
N
22391
lbf
99600
N
880
rpm
HSE800BXHSRSS
8
in
Viton Single Lip
Split Cylindrical Expansion Type
359020
lbf
1597000
N
513688
lbf
2285000
N
N/A
880
rpm
HSE800BRHSRSS
8
in
Viton Single Lip
Split Cylindrical Retained Type
359020
lbf
1597000
N
513688
lbf
2285000
N
22391
lbf
99600
N
880
rpm
HSE800BXHSHTPS
8
in
High Temperature Packing
Split Cylindrical Expansion Type
359020
lbf
1597000
N
513688
lbf
2285000
N
N/A
880
rpm
HSE800BRHSHTPS
8
in
High Temperature Packing
Split Cylindrical Retained Type
359020
lbf
1597000
N
513688
lbf
2285000
N
22391
lbf
99600
N
880
rpm
HSE800BXHSATL
8
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
359020
lbf
1597000
N
513688
lbf
2285000
N
N/A
880
rpm
HSE800BRHSATL
8
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
359020
lbf
1597000
N
513688
lbf
2285000
N
22391
lbf
99600
N
880
rpm
HSE800BXHSFS
8
in
Felt Type
Split Cylindrical Expansion Type
359020
lbf
1597000
N
513688
lbf
2285000
N
N/A
880
rpm
HSE800BRHSFS
8
in
Felt Type
Split Cylindrical Retained Type
359020
lbf
1597000
N
513688
lbf
2285000
N
22391
lbf
99600
N
880
rpm
HSE808BXHS
8 1/2
in
Felt Type
Split Cylindrical Expansion Type
374307
lbf
1665000
N
551906
lbf
2455000
N
N/A
760
rpm
HSE808BRHS
8 1/2
in
Felt Type
Split Cylindrical Retained Type
374307
lbf
1665000
N
551906
lbf
2455000
N
24594
lbf
109400
N
760
rpm
HSE808BXHSKPS
8 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
374307
lbf
1665000
N
551906
lbf
2455000
N
N/A
760
rpm
HSE808BRHSKPS
8 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
374307
lbf
1665000
N
551906
lbf
2455000
N
24594
lbf
109400
N
760
rpm
HSE808BXHSRSS
8 1/2
in
Viton Single Lip
Split Cylindrical Expansion Type
374307
lbf
1665000
N
551906
lbf
2455000
N
N/A
760
rpm
HSE808BRHSRSS
8 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
374307
lbf
1665000
N
551906
lbf
2455000
N
24594
lbf
109400
N
760
rpm
HSE808BXHSHTPS
8 1/2
in
High Temperature Packing
Split Cylindrical Expansion Type
374307
lbf
1665000
N
551906
lbf
2455000
N
N/A
760
rpm
HSE808BRHSHTPS
8 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
374307
lbf
1665000
N
551906
lbf
2455000
N
24594
lbf
109400
N
760
rpm
HSE808BXHSATL
8 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
374307
lbf
1665000
N
551906
lbf
2455000
N
N/A
760
rpm
HSE808BRHSATL
8 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
374307
lbf
1665000
N
551906
lbf
2455000
N
24594
lbf
109400
N
760
rpm
HSE808BXHSFS
8 1/2
in
Felt Type
Split Cylindrical Expansion Type
374307
lbf
1665000
N
551906
lbf
2455000
N
N/A
760
rpm
Results 551 - 575 of 1000
«
21
22
23
24
25
»