All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
>
View Items
This category has 1,059 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 576 - 600 of 1000
«
21
22
23
24
25
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
HSE808BRHSFS
8 1/2
in
Felt Type
Split Cylindrical Retained Type
374307
lbf
1665000
N
551906
lbf
2455000
N
24594
lbf
109400
N
760
rpm
HSM220BXHS
220
mm
Felt Type
Split Cylindrical Expansion Type
374307
lbf
1665000
N
551906
lbf
2455000
N
N/A
760
rpm
HSM220BRHS
220
mm
Felt Type
Split Cylindrical Retained Type
374307
lbf
1665000
N
551906
lbf
2455000
N
24594
lbf
109400
N
760
rpm
HSM220BXHSKPS
220
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
374307
lbf
1665000
N
551906
lbf
2455000
N
N/A
760
rpm
HSM220BRHSKPS
220
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
374307
lbf
1665000
N
551906
lbf
2455000
N
24594
lbf
109400
N
760
rpm
HSM220BXHSRSS
220
mm
Viton Single Lip
Split Cylindrical Expansion Type
374307
lbf
1665000
N
551906
lbf
2455000
N
N/A
760
rpm
HSM220BRHSRSS
220
mm
Viton Single Lip
Split Cylindrical Retained Type
374307
lbf
1665000
N
551906
lbf
2455000
N
24594
lbf
109400
N
760
rpm
HSM220BXHSHTPS
220
mm
High Temperature Packing
Split Cylindrical Expansion Type
374307
lbf
1665000
N
551906
lbf
2455000
N
N/A
760
rpm
HSM220BRHSHTPS
220
mm
High Temperature Packing
Split Cylindrical Retained Type
374307
lbf
1665000
N
551906
lbf
2455000
N
24594
lbf
109400
N
760
rpm
HSM220BXHSATL
220
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
374307
lbf
1665000
N
551906
lbf
2455000
N
N/A
760
rpm
HSM220BRHSATL
220
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
374307
lbf
1665000
N
551906
lbf
2455000
N
24594
lbf
109400
N
760
rpm
HSM220BXHSFS
220
mm
Felt Type
Split Cylindrical Expansion Type
374307
lbf
1665000
N
551906
lbf
2455000
N
N/A
760
rpm
HSM220BRHSFS
220
mm
Felt Type
Split Cylindrical Retained Type
374307
lbf
1665000
N
551906
lbf
2455000
N
24594
lbf
109400
N
760
rpm
HSE814BXHS
8.875
in
Felt Type
Split Cylindrical Expansion Type
374307
lbf
1665000
N
551906
lbf
2455000
N
N/A
760
rpm
HSE814BRHS
8.875
in
Felt Type
Split Cylindrical Retained Type
374307
lbf
1665000
N
551906
lbf
2455000
N
24594
lbf
109400
N
760
rpm
HSE814BXHSKPS
8.875
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
374307
lbf
1665000
N
551906
lbf
2455000
N
N/A
760
rpm
HSE814BRHSKPS
8.875
in
Kevlar Packing Seal
Split Cylindrical Retained Type
374307
lbf
1665000
N
551906
lbf
2455000
N
24594
lbf
109400
N
760
rpm
HSE814BXHSRSS
8.875
in
Viton Single Lip
Split Cylindrical Expansion Type
374307
lbf
1665000
N
551906
lbf
2455000
N
N/A
760
rpm
HSE814BRHSRSS
8.875
in
Viton Single Lip
Split Cylindrical Retained Type
374307
lbf
1665000
N
551906
lbf
2455000
N
24594
lbf
109400
N
760
rpm
HSE814BXHSHTPS
8.875
in
High Temperature Packing
Split Cylindrical Expansion Type
374307
lbf
1665000
N
551906
lbf
2455000
N
N/A
760
rpm
HSE814BRHSHTPS
8.875
in
High Temperature Packing
Split Cylindrical Retained Type
374307
lbf
1665000
N
551906
lbf
2455000
N
24594
lbf
109400
N
760
rpm
HSE814BXHSATL
8.875
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
374307
lbf
1665000
N
551906
lbf
2455000
N
N/A
760
rpm
HSE814BRHSATL
8.875
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
374307
lbf
1665000
N
551906
lbf
2455000
N
24594
lbf
109400
N
760
rpm
HSE814BXHSFS
8.875
in
Felt Type
Split Cylindrical Expansion Type
374307
lbf
1665000
N
551906
lbf
2455000
N
N/A
760
rpm
HSE814BRHSFS
8.875
in
Felt Type
Split Cylindrical Retained Type
374307
lbf
1665000
N
551906
lbf
2455000
N
24594
lbf
109400
N
760
rpm
Results 576 - 600 of 1000
«
21
22
23
24
25
»