All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 601 - 625 of 1000 « 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE900BXHS 9 in Felt Type Split Cylindrical Expansion Type 374307 lbf
1665000
N
551906 lbf
2455000
N
N/A 760 rpm CAD Icon (for items table)
HSE900BRHS 9 in Felt Type Split Cylindrical Retained Type 374307 lbf
1665000
N
551906 lbf
2455000
N
24594 lbf
109400
N
760 rpm CAD Icon (for items table)
HSE900BXHSKPS 9 in Kevlar Packing Seal Split Cylindrical Expansion Type 374307 lbf
1665000
N
551906 lbf
2455000
N
N/A 760 rpm CAD Icon (for items table)
HSE900BRHSKPS 9 in Kevlar Packing Seal Split Cylindrical Retained Type 374307 lbf
1665000
N
551906 lbf
2455000
N
24594 lbf
109400
N
760 rpm CAD Icon (for items table)
HSE900BXHSRSS 9 in Viton Single Lip Split Cylindrical Expansion Type 374307 lbf
1665000
N
551906 lbf
2455000
N
N/A 760 rpm CAD Icon (for items table)
HSE900BRHSRSS 9 in Viton Single Lip Split Cylindrical Retained Type 374307 lbf
1665000
N
551906 lbf
2455000
N
24594 lbf
109400
N
760 rpm CAD Icon (for items table)
HSE900BXHSHTPS 9 in High Temperature Packing Split Cylindrical Expansion Type 374307 lbf
1665000
N
551906 lbf
2455000
N
N/A 760 rpm CAD Icon (for items table)
HSE900BRHSHTPS 9 in High Temperature Packing Split Cylindrical Retained Type 374307 lbf
1665000
N
551906 lbf
2455000
N
24594 lbf
109400
N
760 rpm CAD Icon (for items table)
HSE900BXHSATL 9 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 374307 lbf
1665000
N
551906 lbf
2455000
N
N/A 760 rpm CAD Icon (for items table)
HSE900BRHSATL 9 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 374307 lbf
1665000
N
551906 lbf
2455000
N
24594 lbf
109400
N
760 rpm CAD Icon (for items table)
HSE900BXHSFS 9 in Felt Type Split Cylindrical Expansion Type 374307 lbf
1665000
N
551906 lbf
2455000
N
N/A 760 rpm CAD Icon (for items table)
HSE900BRHSFS 9 in Felt Type Split Cylindrical Retained Type 374307 lbf
1665000
N
551906 lbf
2455000
N
24594 lbf
109400
N
760 rpm CAD Icon (for items table)
HSM230BXHS 230 mm Felt Type Split Cylindrical Expansion Type 374307 lbf
1665000
N
551906 lbf
2455000
N
N/A 760 rpm CAD Icon (for items table)
HSM230BRHS 230 mm Felt Type Split Cylindrical Retained Type 374307 lbf
1665000
N
551906 lbf
2455000
N
24594 lbf
109400
N
760 rpm CAD Icon (for items table)
HSM230BXHSKPS 230 mm Kevlar Packing Seal Split Cylindrical Expansion Type 374307 lbf
1665000
N
551906 lbf
2455000
N
N/A 760 rpm CAD Icon (for items table)
HSM230BRHSKPS 230 mm Kevlar Packing Seal Split Cylindrical Retained Type 374307 lbf
1665000
N
551906 lbf
2455000
N
24594 lbf
109400
N
760 rpm CAD Icon (for items table)
HSM230BXHSRSS 230 mm Viton Single Lip Split Cylindrical Expansion Type 374307 lbf
1665000
N
551906 lbf
2455000
N
N/A 760 rpm CAD Icon (for items table)
HSM230BRHSRSS 230 mm Viton Single Lip Split Cylindrical Retained Type 374307 lbf
1665000
N
551906 lbf
2455000
N
24594 lbf
109400
N
760 rpm CAD Icon (for items table)
HSM230BXHSHTPS 230 mm High Temperature Packing Split Cylindrical Expansion Type 374307 lbf
1665000
N
551906 lbf
2455000
N
N/A 760 rpm CAD Icon (for items table)
HSM230BRHSHTPS 230 mm High Temperature Packing Split Cylindrical Retained Type 374307 lbf
1665000
N
551906 lbf
2455000
N
24594 lbf
109400
N
760 rpm CAD Icon (for items table)
HSM230BXHSATL 230 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 374307 lbf
1665000
N
551906 lbf
2455000
N
N/A 760 rpm CAD Icon (for items table)
HSM230BRHSATL 230 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 374307 lbf
1665000
N
551906 lbf
2455000
N
24594 lbf
109400
N
760 rpm CAD Icon (for items table)
HSM230BXHSFS 230 mm Felt Type Split Cylindrical Expansion Type 374307 lbf
1665000
N
551906 lbf
2455000
N
N/A 760 rpm CAD Icon (for items table)
HSM230BRHSFS 230 mm Felt Type Split Cylindrical Retained Type 374307 lbf
1665000
N
551906 lbf
2455000
N
24594 lbf
109400
N
760 rpm CAD Icon (for items table)
HSM240BXHS 240 mm Felt Type Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm CAD Icon (for items table)
  Results 601 - 625 of 1000 « 21 22 23 24 25 »