All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
>
View Items
This category has 1,059 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 626 - 650 of 1000
«
26
27
28
29
30
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
HSM240BRHS
240
mm
Felt Type
Split Cylindrical Retained Type
426238
lbf
1896000
N
626992
lbf
2789000
N
29405
lbf
130800
N
700
rpm
HSM240BXHSKPS
240
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
426238
lbf
1896000
N
626992
lbf
2789000
N
N/A
700
rpm
HSM240BRHSKPS
240
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
426238
lbf
1896000
N
626992
lbf
2789000
N
29405
lbf
130800
N
700
rpm
HSM240BXHSRSS
240
mm
Viton Single Lip
Split Cylindrical Expansion Type
426238
lbf
1896000
N
626992
lbf
2789000
N
N/A
700
rpm
HSM240BRHSRSS
240
mm
Viton Single Lip
Split Cylindrical Retained Type
426238
lbf
1896000
N
626992
lbf
2789000
N
29405
lbf
130800
N
700
rpm
HSM240BXHSHTPS
240
mm
High Temperature Packing
Split Cylindrical Expansion Type
426238
lbf
1896000
N
626992
lbf
2789000
N
N/A
700
rpm
HSM240BRHSHTPS
240
mm
High Temperature Packing
Split Cylindrical Retained Type
426238
lbf
1896000
N
626992
lbf
2789000
N
29405
lbf
130800
N
700
rpm
HSM240BXHSATL
240
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
426238
lbf
1896000
N
626992
lbf
2789000
N
N/A
700
rpm
HSM240BRHSATL
240
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
426238
lbf
1896000
N
626992
lbf
2789000
N
29405
lbf
130800
N
700
rpm
HSM240BXHSFS
240
mm
Felt Type
Split Cylindrical Expansion Type
426238
lbf
1896000
N
626992
lbf
2789000
N
N/A
700
rpm
HSM240BRHSFS
240
mm
Felt Type
Split Cylindrical Retained Type
426238
lbf
1896000
N
626992
lbf
2789000
N
29405
lbf
130800
N
700
rpm
HSE908BXHS
9 1/2
in
Felt Type
Split Cylindrical Expansion Type
426238
lbf
1896000
N
626992
lbf
2789000
N
N/A
700
rpm
HSE908BRHS
9 1/2
in
Felt Type
Split Cylindrical Retained Type
426238
lbf
1896000
N
626992
lbf
2789000
N
29405
lbf
130800
N
700
rpm
HSE908BXHSKPS
9 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
426238
lbf
1896000
N
626992
lbf
2789000
N
N/A
700
rpm
HSE908BRHSKPS
9 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
426238
lbf
1896000
N
626992
lbf
2789000
N
29405
lbf
130800
N
700
rpm
HSE908BXHSRSS
9 1/2
in
Viton Single Lip
Split Cylindrical Expansion Type
426238
lbf
1896000
N
626992
lbf
2789000
N
N/A
700
rpm
HSE908BRHSRSS
9 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
426238
lbf
1896000
N
626992
lbf
2789000
N
29405
lbf
130800
N
700
rpm
HSE908BXHSHTPS
9 1/2
in
High Temperature Packing
Split Cylindrical Expansion Type
426238
lbf
1896000
N
626992
lbf
2789000
N
N/A
700
rpm
HSE908BRHSHTPS
9 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
426238
lbf
1896000
N
626992
lbf
2789000
N
29405
lbf
130800
N
700
rpm
HSE908BXHSATL
9 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
426238
lbf
1896000
N
626992
lbf
2789000
N
N/A
700
rpm
HSE908BRHSATL
9 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
426238
lbf
1896000
N
626992
lbf
2789000
N
29405
lbf
130800
N
700
rpm
HSE908BXHSFS
9 1/2
in
Felt Type
Split Cylindrical Expansion Type
426238
lbf
1896000
N
626992
lbf
2789000
N
N/A
700
rpm
HSE908BRHSFS
9 1/2
in
Felt Type
Split Cylindrical Retained Type
426238
lbf
1896000
N
626992
lbf
2789000
N
29405
lbf
130800
N
700
rpm
HSE912BXHS
9.7500
in
Felt Type
Split Cylindrical Expansion Type
426238
lbf
1896000
N
626992
lbf
2789000
N
N/A
700
rpm
HSE912BRHS
9.7500
in
Felt Type
Split Cylindrical Retained Type
426238
lbf
1896000
N
626992
lbf
2789000
N
29405
lbf
130800
N
700
rpm
Results 626 - 650 of 1000
«
26
27
28
29
30
»