All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 701 - 725 of 1000 « 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM280BXHSRSS 280 mm Viton Single Lip Split Cylindrical Expansion Type 495029 lbf
2202000
N
788405 lbf
3507000
N
N/A 620 rpm CAD Icon (for items table)
HSM280BRHSRSS 280 mm Viton Single Lip Split Cylindrical Retained Type 495029 lbf
2202000
N
788405 lbf
3507000
N
34396 lbf
153000
N
620 rpm CAD Icon (for items table)
HSM280BXHSHTPS 280 mm High Temperature Packing Split Cylindrical Expansion Type 495029 lbf
2202000
N
788405 lbf
3507000
N
N/A 620 rpm CAD Icon (for items table)
HSM280BRHSHTPS 280 mm High Temperature Packing Split Cylindrical Retained Type 495029 lbf
2202000
N
788405 lbf
3507000
N
34396 lbf
153000
N
620 rpm CAD Icon (for items table)
HSM280BXHSATL 280 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 495029 lbf
2202000
N
788405 lbf
3507000
N
N/A 620 rpm CAD Icon (for items table)
HSM280BRHSATL 280 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 495029 lbf
2202000
N
788405 lbf
3507000
N
34396 lbf
153000
N
620 rpm CAD Icon (for items table)
HSM280BXHSFS 280 mm Felt Type Split Cylindrical Expansion Type 495029 lbf
2202000
N
788405 lbf
3507000
N
N/A 620 rpm CAD Icon (for items table)
HSM280BRHSFS 280 mm Felt Type Split Cylindrical Retained Type 495029 lbf
2202000
N
788405 lbf
3507000
N
34396 lbf
153000
N
620 rpm CAD Icon (for items table)
HSM300BXHS 300 mm Felt Type Split Cylindrical Expansion Type 525379 lbf
2337000
N
820553 lbf
3650000
N
N/A 560 rpm CAD Icon (for items table)
HSM300BRHS 300 mm Felt Type Split Cylindrical Retained Type 525379 lbf
2337000
N
820553 lbf
3650000
N
39207 lbf
174400
N
560 rpm CAD Icon (for items table)
HSM300BXHSKPS 300 mm Kevlar Packing Seal Split Cylindrical Expansion Type 525379 lbf
2337000
N
820553 lbf
3650000
N
N/A 560 rpm CAD Icon (for items table)
HSM300BRHSKPS 300 mm Kevlar Packing Seal Split Cylindrical Retained Type 525379 lbf
2337000
N
820553 lbf
3650000
N
39207 lbf
174400
N
560 rpm CAD Icon (for items table)
HSM300BXHSRSS 300 mm Viton Single Lip Split Cylindrical Expansion Type 525379 lbf
2337000
N
820553 lbf
3650000
N
N/A 560 rpm CAD Icon (for items table)
HSM300BRHSRSS 300 mm Viton Single Lip Split Cylindrical Retained Type 525379 lbf
2337000
N
820553 lbf
3650000
N
39207 lbf
174400
N
560 rpm CAD Icon (for items table)
HSM300BXHSHTPS 300 mm High Temperature Packing Split Cylindrical Expansion Type 525379 lbf
2337000
N
820553 lbf
3650000
N
N/A 560 rpm CAD Icon (for items table)
HSM300BRHSHTPS 300 mm High Temperature Packing Split Cylindrical Retained Type 525379 lbf
2337000
N
820553 lbf
3650000
N
39207 lbf
174400
N
560 rpm CAD Icon (for items table)
HSM300BXHSATL 300 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 525379 lbf
2337000
N
820553 lbf
3650000
N
N/A 560 rpm CAD Icon (for items table)
HSM300BRHSATL 300 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 525379 lbf
2337000
N
820553 lbf
3650000
N
39207 lbf
174400
N
560 rpm CAD Icon (for items table)
HSM300BXHSFS 300 mm Felt Type Split Cylindrical Expansion Type 525379 lbf
2337000
N
820553 lbf
3650000
N
N/A 560 rpm CAD Icon (for items table)
HSM300BRHSFS 300 mm Felt Type Split Cylindrical Retained Type 525379 lbf
2337000
N
820553 lbf
3650000
N
39207 lbf
174400
N
560 rpm CAD Icon (for items table)
HSE1200BXHS 12 in Felt Type Split Cylindrical Expansion Type 525379 lbf
2337000
N
820553 lbf
3650000
N
N/A 560 rpm CAD Icon (for items table)
HSE1200BRHS 12 in Felt Type Split Cylindrical Retained Type 525379 lbf
2337000
N
820553 lbf
3650000
N
39207 lbf
174400
N
560 rpm CAD Icon (for items table)
HSE1200BXHSKPS 12 in Kevlar Packing Seal Split Cylindrical Expansion Type 525379 lbf
2337000
N
820553 lbf
3650000
N
N/A 560 rpm CAD Icon (for items table)
HSE1200BRHSKPS 12 in Kevlar Packing Seal Split Cylindrical Retained Type 525379 lbf
2337000
N
820553 lbf
3650000
N
39207 lbf
174400
N
560 rpm CAD Icon (for items table)
HSE1200BXHSRSS 12 in Viton Single Lip Split Cylindrical Expansion Type 525379 lbf
2337000
N
820553 lbf
3650000
N
N/A 560 rpm CAD Icon (for items table)
  Results 701 - 725 of 1000 « 26 27 28 29 30 »