All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 726 - 750 of 1000 « 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE1200BRHSRSS 12 in Viton Single Lip Split Cylindrical Retained Type 525379 lbf
2337000
N
820553 lbf
3650000
N
39207 lbf
174400
N
560 rpm CAD Icon (for items table)
HSE1200BXHSHTPS 12 in High Temperature Packing Split Cylindrical Expansion Type 525379 lbf
2337000
N
820553 lbf
3650000
N
N/A 560 rpm CAD Icon (for items table)
HSE1200BRHSHTPS 12 in High Temperature Packing Split Cylindrical Retained Type 525379 lbf
2337000
N
820553 lbf
3650000
N
39207 lbf
174400
N
560 rpm CAD Icon (for items table)
HSE1200BXHSATL 12 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 525379 lbf
2337000
N
820553 lbf
3650000
N
N/A 560 rpm CAD Icon (for items table)
HSE1200BRHSATL 12 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 525379 lbf
2337000
N
820553 lbf
3650000
N
39207 lbf
174400
N
560 rpm CAD Icon (for items table)
HSE1200BXHSFS 12 in Felt Type Split Cylindrical Expansion Type 525379 lbf
2337000
N
820553 lbf
3650000
N
N/A 560 rpm CAD Icon (for items table)
HSE1200BRHSFS 12 in Felt Type Split Cylindrical Retained Type 525379 lbf
2337000
N
820553 lbf
3650000
N
39207 lbf
174400
N
560 rpm CAD Icon (for items table)
HSM320BXHS 320 mm Felt Type Split Cylindrical Expansion Type 611031 lbf
2718000
N
920143 lbf
4093000
N
N/A 500 rpm CAD Icon (for items table)
HSM320BRHS 320 mm Felt Type Split Cylindrical Retained Type 611031 lbf
2718000
N
920143 lbf
4093000
N
44692 lbf
198800
N
500 rpm CAD Icon (for items table)
HSM320BXHSKPS 320 mm Kevlar Packing Seal Split Cylindrical Expansion Type 611031 lbf
2718000
N
920143 lbf
4093000
N
N/A 500 rpm CAD Icon (for items table)
HSM320BRHSKPS 320 mm Kevlar Packing Seal Split Cylindrical Retained Type 611031 lbf
2718000
N
920143 lbf
4093000
N
44692 lbf
198800
N
500 rpm CAD Icon (for items table)
HSM320BXHSRSS 320 mm Viton Single Lip Split Cylindrical Expansion Type 611031 lbf
2718000
N
920143 lbf
4093000
N
N/A 500 rpm CAD Icon (for items table)
HSM320BRHSRSS 320 mm Viton Single Lip Split Cylindrical Retained Type 611031 lbf
2718000
N
920143 lbf
4093000
N
44692 lbf
198800
N
500 rpm CAD Icon (for items table)
HSM320BXHSHTPS 320 mm High Temperature Packing Split Cylindrical Expansion Type 611031 lbf
2718000
N
920143 lbf
4093000
N
N/A 500 rpm CAD Icon (for items table)
HSM320BRHSHTPS 320 mm High Temperature Packing Split Cylindrical Retained Type 611031 lbf
2718000
N
920143 lbf
4093000
N
44692 lbf
198800
N
500 rpm CAD Icon (for items table)
HSM320BXHSATL 320 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 611031 lbf
2718000
N
920143 lbf
4093000
N
N/A 500 rpm CAD Icon (for items table)
HSM320BRHSATL 320 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 611031 lbf
2718000
N
920143 lbf
4093000
N
44692 lbf
198800
N
500 rpm CAD Icon (for items table)
HSM320BXHSFS 320 mm Felt Type Split Cylindrical Expansion Type 611031 lbf
2718000
N
920143 lbf
4093000
N
N/A 500 rpm CAD Icon (for items table)
HSM320BRHSFS 320 mm Felt Type Split Cylindrical Retained Type 611031 lbf
2718000
N
920143 lbf
4093000
N
44692 lbf
198800
N
500 rpm CAD Icon (for items table)
HSM320BRHSLAB 320 mm Labyrinth Grease Groove Split Cylindrical Retained Type 611031 lbf
2718000
N
920143 lbf
4093000
N
44692 lbf
198800
N
500 rpm CAD Icon (for items table)
HSM320BXHSLAB 320 mm Labyrinth Grease Groove Split Cylindrical Expansion Type 611031 lbf
2718000
N
920143 lbf
4093000
N
N/A 500 rpm CAD Icon (for items table)
HSE1300BXHS 13 in Felt Type Split Cylindrical Expansion Type 611031 lbf
2718000
N
920143 lbf
4093000
N
N/A 500 rpm CAD Icon (for items table)
HSE1300BRHS 13 in Felt Type Split Cylindrical Retained Type 611031 lbf
2718000
N
920143 lbf
4093000
N
44692 lbf
198800
N
500 rpm CAD Icon (for items table)
HSE1300BXHSKPS 13 in Kevlar Packing Seal Split Cylindrical Expansion Type 611031 lbf
2718000
N
920143 lbf
4093000
N
N/A 500 rpm CAD Icon (for items table)
HSE1300BRHSKPS 13 in Kevlar Packing Seal Split Cylindrical Retained Type 611031 lbf
2718000
N
920143 lbf
4093000
N
44692 lbf
198800
N
500 rpm CAD Icon (for items table)
  Results 726 - 750 of 1000 « 26 27 28 29 30 »