All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 751 - 775 of 1000 « 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE1300BXHSRSS 13 in Viton Single Lip Split Cylindrical Expansion Type 611031 lbf
2718000
N
920143 lbf
4093000
N
N/A 500 rpm CAD Icon (for items table)
HSE1300BRHSRSS 13 in Viton Single Lip Split Cylindrical Retained Type 611031 lbf
2718000
N
920143 lbf
4093000
N
44692 lbf
198800
N
500 rpm CAD Icon (for items table)
HSE1300BXHSHTPS 13 in High Temperature Packing Split Cylindrical Expansion Type 611031 lbf
2718000
N
920143 lbf
4093000
N
N/A 500 rpm CAD Icon (for items table)
HSE1300BRHSHTPS 13 in High Temperature Packing Split Cylindrical Retained Type 611031 lbf
2718000
N
920143 lbf
4093000
N
44692 lbf
198800
N
500 rpm CAD Icon (for items table)
HSE1300BXHSATL 13 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 611031 lbf
2718000
N
920143 lbf
4093000
N
N/A 500 rpm CAD Icon (for items table)
HSE1300BRHSATL 13 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 611031 lbf
2718000
N
920143 lbf
4093000
N
44692 lbf
198800
N
500 rpm CAD Icon (for items table)
HSE1300BXHSFS 13 in Felt Type Split Cylindrical Expansion Type 611031 lbf
2718000
N
920143 lbf
4093000
N
N/A 500 rpm CAD Icon (for items table)
HSE1300BRHSFS 13 in Felt Type Split Cylindrical Retained Type 611031 lbf
2718000
N
920143 lbf
4093000
N
44692 lbf
198800
N
500 rpm CAD Icon (for items table)
HSE1300BRHSLAB 13 in Labyrinth Grease Groove Split Cylindrical Retained Type 611031 lbf
2718000
N
920143 lbf
4093000
N
44692 lbf
198800
N
500 rpm CAD Icon (for items table)
HSE1300BXHSLAB 13 in Labyrinth Grease Groove Split Cylindrical Expansion Type 611031 lbf
2718000
N
920143 lbf
4093000
N
N/A 500 rpm CAD Icon (for items table)
HSM340BXHS 340 mm Felt Type Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm CAD Icon (for items table)
HSM340BRHS 340 mm Felt Type Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm CAD Icon (for items table)
HSM340BXHSKPS 340 mm Kevlar Packing Seal Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm CAD Icon (for items table)
HSM340BRHSKPS 340 mm Kevlar Packing Seal Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm CAD Icon (for items table)
HSM340BXHSRSS 340 mm Viton Single Lip Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm CAD Icon (for items table)
HSM340BRHSRSS 340 mm Viton Single Lip Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm CAD Icon (for items table)
HSM340BXHSHTPS 340 mm High Temperature Packing Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm CAD Icon (for items table)
HSM340BRHSHTPS 340 mm High Temperature Packing Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm CAD Icon (for items table)
HSM340BXHSATL 340 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm CAD Icon (for items table)
HSM340BRHSATL 340 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm CAD Icon (for items table)
HSM340BXHSFS 340 mm Felt Type Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm CAD Icon (for items table)
HSM340BRHSFS 340 mm Felt Type Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm CAD Icon (for items table)
HSM340BRHSLAB 340 mm Labyrinth Grease Groove Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm CAD Icon (for items table)
HSM340BXHSLAB 340 mm Labyrinth Grease Groove Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm CAD Icon (for items table)
HSE1400BXHS 14 in Felt Type Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm CAD Icon (for items table)
  Results 751 - 775 of 1000 « 31 32 33 34 35 »