All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 801 - 825 of 1000 « 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM360BRHSLAB 360 mm Labyrinth Grease Groove Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm CAD Icon (for items table)
HSM360BXHSLAB 360 mm Labyrinth Grease Groove Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm CAD Icon (for items table)
HSM380BXHS 380 mm Felt Type Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm CAD Icon (for items table)
HSM380BRHS 380 mm Felt Type Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm CAD Icon (for items table)
HSM380BXHSKPS 380 mm Kevlar Packing Seal Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm CAD Icon (for items table)
HSM380BRHSKPS 380 mm Kevlar Packing Seal Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm CAD Icon (for items table)
HSM380BXHSRSS 380 mm Viton Single Lip Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm CAD Icon (for items table)
HSM380BRHSRSS 380 mm Viton Single Lip Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm CAD Icon (for items table)
HSM380BXHSHTPS 380 mm High Temperature Packing Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm CAD Icon (for items table)
HSM380BRHSHTPS 380 mm High Temperature Packing Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm CAD Icon (for items table)
HSM380BXHSATL 380 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm CAD Icon (for items table)
HSM380BRHSATL 380 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm CAD Icon (for items table)
HSM380BXHSFS 380 mm Felt Type Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm CAD Icon (for items table)
HSM380BRHSFS 380 mm Felt Type Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm CAD Icon (for items table)
HSM380BRHSLAB 380 mm Labyrinth Grease Groove Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm CAD Icon (for items table)
HSM380BXHSLAB 380 mm Labyrinth Grease Groove Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm CAD Icon (for items table)
HSE1500BXHS 15 in Felt Type Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm CAD Icon (for items table)
HSE1500BRHS 15 in Felt Type Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm CAD Icon (for items table)
HSE1500BXHSKPS 15 in Kevlar Packing Seal Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm CAD Icon (for items table)
HSE1500BRHSKPS 15 in Kevlar Packing Seal Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm CAD Icon (for items table)
HSE1500BXHSRSS 15 in Viton Single Lip Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm CAD Icon (for items table)
HSE1500BRHSRSS 15 in Viton Single Lip Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm CAD Icon (for items table)
HSE1500BXHSHTPS 15 in High Temperature Packing Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm CAD Icon (for items table)
HSE1500BRHSHTPS 15 in High Temperature Packing Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm CAD Icon (for items table)
HSE1500BXHSATL 15 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm CAD Icon (for items table)
  Results 801 - 825 of 1000 « 31 32 33 34 35 »