All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
>
View Items
This category has 1,059 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 826 - 850 of 1000
«
31
32
33
34
35
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
HSE1500BRHSATL
15
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
56382
lbf
250800
N
420
rpm
HSE1500BXHSFS
15
in
Felt Type
Split Cylindrical Expansion Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
N/A
420
rpm
HSE1500BRHSFS
15
in
Felt Type
Split Cylindrical Retained Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
56382
lbf
250800
N
420
rpm
HSE1500BRHSLAB
15
in
Labyrinth Grease Groove
Split Cylindrical Retained Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
56382
lbf
250800
N
420
rpm
HSE1500BXHSLAB
15
in
Labyrinth Grease Groove
Split Cylindrical Expansion Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
N/A
420
rpm
HSM400BXHS
400
mm
Felt Type
Split Cylindrical Expansion Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
N/A
420
rpm
HSM400BRHS
400
mm
Felt Type
Split Cylindrical Retained Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
56382
lbf
250800
N
420
rpm
HSM400BXHSKPS
400
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
N/A
420
rpm
HSM400BRHSKPS
400
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
56382
lbf
250800
N
420
rpm
HSM400BXHSRSS
400
mm
Viton Single Lip
Split Cylindrical Expansion Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
N/A
420
rpm
HSM400BRHSRSS
400
mm
Viton Single Lip
Split Cylindrical Retained Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
56382
lbf
250800
N
420
rpm
HSM400BXHSHTPS
400
mm
High Temperature Packing
Split Cylindrical Expansion Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
N/A
420
rpm
HSM400BRHSHTPS
400
mm
High Temperature Packing
Split Cylindrical Retained Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
56382
lbf
250800
N
420
rpm
HSM400BXHSATL
400
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
N/A
420
rpm
HSM400BRHSATL
400
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
56382
lbf
250800
N
420
rpm
HSM400BXHSFS
400
mm
Felt Type
Split Cylindrical Expansion Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
N/A
420
rpm
HSM400BRHSFS
400
mm
Felt Type
Split Cylindrical Retained Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
56382
lbf
250800
N
420
rpm
HSM400BRHSLAB
400
mm
Labyrinth Grease Groove
Split Cylindrical Retained Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
56382
lbf
250800
N
420
rpm
HSM400BXHSLAB
400
mm
Labyrinth Grease Groove
Split Cylindrical Expansion Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
N/A
420
rpm
HSE1600BXHS
16.0000
in
Felt Type
Split Cylindrical Expansion Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
N/A
420
rpm
HSE1600BRHS
16.0000
in
Felt Type
Split Cylindrical Retained Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
56382
lbf
250800
N
420
rpm
HSE1600BXHSKPS
16.0000
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
N/A
420
rpm
HSE1600BRHSKPS
16.0000
in
Kevlar Packing Seal
Split Cylindrical Retained Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
56382
lbf
250800
N
420
rpm
HSE1600BXHSRSS
16.0000
in
Viton Single Lip
Split Cylindrical Expansion Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
N/A
420
rpm
HSE1600BRHSRSS
16.0000
in
Viton Single Lip
Split Cylindrical Retained Type
718265
lbf
3195000
N
1177550
lbf
5238000
N
56382
lbf
250800
N
420
rpm
Results 826 - 850 of 1000
«
31
32
33
34
35
»