All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 851 - 875 of 1000 « 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE1600BXHSHTPS 16.0000 in High Temperature Packing Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm CAD Icon (for items table)
HSE1600BRHSHTPS 16.0000 in High Temperature Packing Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm CAD Icon (for items table)
HSE1600BXHSATL 16.0000 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm CAD Icon (for items table)
HSE1600BRHSATL 16.0000 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm CAD Icon (for items table)
HSE1600BXHSFS 16.0000 in Felt Type Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm CAD Icon (for items table)
HSE1600BRHSFS 16.0000 in Felt Type Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm CAD Icon (for items table)
HSM420BXHS 420 mm Felt Type Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm CAD Icon (for items table)
HSM420BRHS 420 mm Felt Type Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm CAD Icon (for items table)
HSM420BXHSKPS 420 mm Kevlar Packing Seal Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm CAD Icon (for items table)
HSM420BRHSKPS 420 mm Kevlar Packing Seal Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm CAD Icon (for items table)
HSM420BXHSRSS 420 mm Viton Single Lip Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm CAD Icon (for items table)
HSM420BRHSRSS 420 mm Viton Single Lip Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm CAD Icon (for items table)
HSM420BXHSHTPS 420 mm High Temperature Packing Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm CAD Icon (for items table)
HSM420BRHSHTPS 420 mm High Temperature Packing Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm CAD Icon (for items table)
HSM420BXHSATL 420 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm CAD Icon (for items table)
HSM420BRHSATL 420 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm CAD Icon (for items table)
HSM420BXHSFS 420 mm Felt Type Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm CAD Icon (for items table)
HSM420BRHSFS 420 mm Felt Type Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm CAD Icon (for items table)
HSM420BRHSLAB 420 mm Labyrinth Grease Groove Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm CAD Icon (for items table)
HSM420BXHSLAB 420 mm Labyrinth Grease Groove Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm CAD Icon (for items table)
HSE1700BXHS 17.0000 in Felt Type Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm CAD Icon (for items table)
HSE1700BRHS 17.0000 in Felt Type Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm CAD Icon (for items table)
HSE1700BXHSKPS 17.0000 in Kevlar Packing Seal Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm CAD Icon (for items table)
HSE1700BRHSKPS 17.0000 in Kevlar Packing Seal Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm CAD Icon (for items table)
HSE1700BXHSRSS 17.0000 in Viton Single Lip Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm CAD Icon (for items table)
  Results 851 - 875 of 1000 « 31 32 33 34 35 »