All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
>
View Items
This category has 1,059 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 876 - 900 of 1000
«
36
37
38
39
40
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
HSE1700BRHSRSS
17.0000
in
Viton Single Lip
Split Cylindrical Retained Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
62002
lbf
275800
N
360
rpm
HSE1700BXHSHTPS
17.0000
in
High Temperature Packing
Split Cylindrical Expansion Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
N/A
360
rpm
HSE1700BRHSHTPS
17.0000
in
High Temperature Packing
Split Cylindrical Retained Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
62002
lbf
275800
N
360
rpm
HSE1700BXHSATL
17.0000
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
N/A
360
rpm
HSE1700BRHSATL
17.0000
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
62002
lbf
275800
N
360
rpm
HSE1700BXHSFS
17.0000
in
Felt Type
Split Cylindrical Expansion Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
N/A
360
rpm
HSE1700BRHSFS
17.0000
in
Felt Type
Split Cylindrical Retained Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
62002
lbf
275800
N
360
rpm
HSE1700BRHSLAB
17.0000
in
Labyrinth Grease Groove
Split Cylindrical Retained Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
62002
lbf
275800
N
360
rpm
HSE1700BXHSLAB
17.0000
in
Labyrinth Grease Groove
Split Cylindrical Expansion Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
N/A
360
rpm
HSM440BXHS
440
mm
Felt Type
Split Cylindrical Expansion Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
N/A
360
rpm
HSM440BRHS
440
mm
Felt Type
Split Cylindrical Retained Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
62002
lbf
275800
N
360
rpm
HSM440BXHSKPS
440
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
N/A
360
rpm
HSM440BRHSKPS
440
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
62002
lbf
275800
N
360
rpm
HSM440BXHSRSS
440
mm
Viton Single Lip
Split Cylindrical Expansion Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
N/A
360
rpm
HSM440BRHSRSS
440
mm
Viton Single Lip
Split Cylindrical Retained Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
62002
lbf
275800
N
360
rpm
HSM440BXHSHTPS
440
mm
High Temperature Packing
Split Cylindrical Expansion Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
N/A
360
rpm
HSM440BRHSHTPS
440
mm
High Temperature Packing
Split Cylindrical Retained Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
62002
lbf
275800
N
360
rpm
HSM440BXHSATL
440
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
N/A
360
rpm
HSM440BRHSATL
440
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
62002
lbf
275800
N
360
rpm
HSM440BXHSFS
440
mm
Felt Type
Split Cylindrical Expansion Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
N/A
360
rpm
HSM440BRHSFS
440
mm
Felt Type
Split Cylindrical Retained Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
62002
lbf
275800
N
360
rpm
HSM440BRHSLAB
440
mm
Labyrinth Grease Groove
Split Cylindrical Retained Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
62002
lbf
275800
N
360
rpm
HSM440BXHSLAB
440
mm
Labyrinth Grease Groove
Split Cylindrical Expansion Type
805266
lbf
3582000
N
1433607
lbf
6377000
N
N/A
360
rpm
HSE1800BXHS
18.0000
in
Felt Type
Split Cylindrical Expansion Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
N/A
340
rpm
HSE1800BRHS
18.0000
in
Felt Type
Split Cylindrical Retained Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
67982
lbf
302400
N
340
rpm
Results 876 - 900 of 1000
«
36
37
38
39
40