All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
>
View Items
This category has 1,059 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 901 - 925 of 1000
«
36
37
38
39
40
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
HSE1800BXHSKPS
18.0000
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
N/A
340
rpm
HSE1800BRHSKPS
18.0000
in
Kevlar Packing Seal
Split Cylindrical Retained Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
67982
lbf
302400
N
340
rpm
HSE1800BXHSRSS
18.0000
in
Viton Single Lip
Split Cylindrical Expansion Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
N/A
340
rpm
HSE1800BRHSRSS
18.0000
in
Viton Single Lip
Split Cylindrical Retained Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
67982
lbf
302400
N
340
rpm
HSE1800BXHSHTPS
18.0000
in
High Temperature Packing
Split Cylindrical Expansion Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
N/A
340
rpm
HSE1800BRHSHTPS
18.0000
in
High Temperature Packing
Split Cylindrical Retained Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
67982
lbf
302400
N
340
rpm
HSE1800BXHSATL
18.0000
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
N/A
340
rpm
HSE1800BRHSATL
18.0000
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
67982
lbf
302400
N
340
rpm
HSE1800BXHSFS
18.0000
in
Felt Type
Split Cylindrical Expansion Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
N/A
340
rpm
HSE1800BRHSFS
18.0000
in
Felt Type
Split Cylindrical Retained Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
67982
lbf
302400
N
340
rpm
HSE1800BRHSLAB
18.0000
in
Labyrinth Grease Groove
Split Cylindrical Retained Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
67982
lbf
302400
N
340
rpm
HSE1800BXHSLAB
18.0000
in
Labyrinth Grease Groove
Split Cylindrical Expansion Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
N/A
340
rpm
HSM460BXHS
460
mm
Felt Type
Split Cylindrical Expansion Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
N/A
340
rpm
HSM460BRHS
460
mm
Felt Type
Split Cylindrical Retained Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
67982
lbf
302400
N
340
rpm
HSM460BXHSKPS
460
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
N/A
340
rpm
HSM460BRHSKPS
460
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
67982
lbf
302400
N
340
rpm
HSM460BXHSRSS
460
mm
Viton Single Lip
Split Cylindrical Expansion Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
N/A
340
rpm
HSM460BRHSRSS
460
mm
Viton Single Lip
Split Cylindrical Retained Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
67982
lbf
302400
N
340
rpm
HSM460BXHSHTPS
460
mm
High Temperature Packing
Split Cylindrical Expansion Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
N/A
340
rpm
HSM460BRHSHTPS
460
mm
High Temperature Packing
Split Cylindrical Retained Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
67982
lbf
302400
N
340
rpm
HSM460BXHSATL
460
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
N/A
340
rpm
HSM460BRHSATL
460
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
67982
lbf
302400
N
340
rpm
HSM460BXHSFS
460
mm
Felt Type
Split Cylindrical Expansion Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
N/A
340
rpm
HSM460BRHSFS
460
mm
Felt Type
Split Cylindrical Retained Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
67982
lbf
302400
N
340
rpm
HSM460BRHSLAB
460
mm
Labyrinth Grease Groove
Split Cylindrical Retained Type
855848
lbf
3807000
N
1486212
lbf
6611000
N
67982
lbf
302400
N
340
rpm
Results 901 - 925 of 1000
«
36
37
38
39
40