All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 926 - 950 of 1000 « 36 37 38 39 40 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM460BXHSLAB 460 mm Labyrinth Grease Groove Split Cylindrical Expansion Type 855848 lbf
3807000
N
1486212 lbf
6611000
N
N/A 340 rpm CAD Icon (for items table)
HSM500BXHS 500 mm Felt Type Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm CAD Icon (for items table)
HSM500BRHS 500 mm Felt Type Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm CAD Icon (for items table)
HSM500BXHSKPS 500 mm Kevlar Packing Seal Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm CAD Icon (for items table)
HSM500BRHSKPS 500 mm Kevlar Packing Seal Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm CAD Icon (for items table)
HSM500BXHSRSS 500 mm Viton Single Lip Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm CAD Icon (for items table)
HSM500BRHSRSS 500 mm Viton Single Lip Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm CAD Icon (for items table)
HSM500BXHSHTPS 500 mm High Temperature Packing Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm CAD Icon (for items table)
HSM500BRHSHTPS 500 mm High Temperature Packing Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm CAD Icon (for items table)
HSM500BXHSATL 500 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm CAD Icon (for items table)
HSM500BRHSATL 500 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm CAD Icon (for items table)
HSM500BXHSFS 500 mm Felt Type Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm CAD Icon (for items table)
HSM500BRHSFS 500 mm Felt Type Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm CAD Icon (for items table)
HSM500BRHSLAB 500 mm Labyrinth Grease Groove Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm CAD Icon (for items table)
HSM500BXHSLAB 500 mm Labyrinth Grease Groove Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm CAD Icon (for items table)
HSE2000BXHS 20.0000 in Felt Type Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm CAD Icon (for items table)
HSE2000BRHS 20.0000 in Felt Type Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm CAD Icon (for items table)
HSE2000BXHSKPS 20.0000 in Kevlar Packing Seal Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm CAD Icon (for items table)
HSE2000BRHSKPS 20.0000 in Kevlar Packing Seal Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm CAD Icon (for items table)
HSE2000BXHSRSS 20.0000 in Viton Single Lip Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm CAD Icon (for items table)
HSE2000BRHSRSS 20.0000 in Viton Single Lip Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm CAD Icon (for items table)
HSE2000BXHSHTPS 20.0000 in High Temperature Packing Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm CAD Icon (for items table)
HSE2000BRHSHTPS 20.0000 in High Temperature Packing Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm CAD Icon (for items table)
HSE2000BXHSATL 20.0000 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm CAD Icon (for items table)
HSE2000BRHSATL 20.0000 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm CAD Icon (for items table)
  Results 926 - 950 of 1000 « 36 37 38 39 40