All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
>
View Items
This category has 1,059 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 951 - 975 of 1000
«
36
37
38
39
40
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
HSE2000BXHSFS
20.0000
in
Felt Type
Split Cylindrical Expansion Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
N/A
310
rpm
HSE2000BRHSFS
20.0000
in
Felt Type
Split Cylindrical Retained Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
78009
lbf
347000
N
310
rpm
HSE2000BRHSLAB
20.0000
in
Labyrinth Grease Groove
Split Cylindrical Retained Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
78009
lbf
347000
N
310
rpm
HSE2000BXHSLAB
20.0000
in
Labyrinth Grease Groove
Split Cylindrical Expansion Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
N/A
310
rpm
HSM530BXHS
530
mm
Felt Type
Split Cylindrical Expansion Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
N/A
310
rpm
HSM530BRHS
530
mm
Felt Type
Split Cylindrical Retained Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
78009
lbf
347000
N
310
rpm
HSM530BXHSKPS
530
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
N/A
310
rpm
HSM530BRHSKPS
530
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
78009
lbf
347000
N
310
rpm
HSM530BXHSRSS
530
mm
Viton Single Lip
Split Cylindrical Expansion Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
N/A
310
rpm
HSM530BRHSRSS
530
mm
Viton Single Lip
Split Cylindrical Retained Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
78009
lbf
347000
N
310
rpm
HSM530BXHSHTPS
530
mm
High Temperature Packing
Split Cylindrical Expansion Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
N/A
310
rpm
HSM530BRHSHTPS
530
mm
High Temperature Packing
Split Cylindrical Retained Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
78009
lbf
347000
N
310
rpm
HSM530BXHSATL
530
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
N/A
310
rpm
HSM530BRHSATL
530
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
78009
lbf
347000
N
310
rpm
HSM530BXHSFS
530
mm
Felt Type
Split Cylindrical Expansion Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
N/A
310
rpm
HSM530BRHSFS
530
mm
Felt Type
Split Cylindrical Retained Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
78009
lbf
347000
N
310
rpm
HSM530BRHSLAB
530
mm
Labyrinth Grease Groove
Split Cylindrical Retained Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
78009
lbf
347000
N
310
rpm
HSM530BXHSLAB
530
mm
Labyrinth Grease Groove
Split Cylindrical Expansion Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
N/A
310
rpm
HSE2100BXHS
21.0000
in
Felt Type
Split Cylindrical Expansion Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
N/A
310
rpm
HSE2100BRHS
21.0000
in
Felt Type
Split Cylindrical Retained Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
78009
lbf
347000
N
310
rpm
HSE2100BXHSKPS
21.0000
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
N/A
310
rpm
HSE2100BRHSKPS
21.0000
in
Kevlar Packing Seal
Split Cylindrical Retained Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
78009
lbf
347000
N
310
rpm
HSE2100BXHSRSS
21.0000
in
Viton Single Lip
Split Cylindrical Expansion Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
N/A
310
rpm
HSE2100BRHSRSS
21.0000
in
Viton Single Lip
Split Cylindrical Retained Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
78009
lbf
347000
N
310
rpm
HSE2100BXHSHTPS
21.0000
in
High Temperature Packing
Split Cylindrical Expansion Type
1047610
lbf
4660000
N
1839612
lbf
8183000
N
N/A
310
rpm
Results 951 - 975 of 1000
«
36
37
38
39
40