All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
>
View Items
This category has 1,059 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 1000
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
HSE403BRHSKPS
4 3/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
HSE403BXHSRSS
4 3/16
in
Viton Single Lip
Split Cylindrical Expansion Type
147475
lbf
656000
N
180072
lbf
801000
N
N/A
1640
rpm
HSE403BRHSRSS
4 3/16
in
Viton Single Lip
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
HSE403BXHSHTPS
4 3/16
in
High Temperature Packing
Split Cylindrical Expansion Type
147475
lbf
656000
N
180072
lbf
801000
N
N/A
1640
rpm
HSE403BRHSHTPS
4 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
HSE403BXHSATL
4 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
147475
lbf
656000
N
180072
lbf
801000
N
N/A
1640
rpm
HSE403BRHSATL
4 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
HSE403BXHSFS
4 3/16
in
Felt Type
Split Cylindrical Expansion Type
147475
lbf
656000
N
180072
lbf
801000
N
N/A
1640
rpm
HSE403BRHSFS
4 3/16
in
Felt Type
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
HSE404BXHS
4 1/4
in
Felt Type
Split Cylindrical Expansion Type
147475
lbf
656000
N
180072
lbf
801000
N
N/A
1640
rpm
HSE404BRHS
4 1/4
in
Felt Type
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
HSE404BXHSKPS
4 1/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
147475
lbf
656000
N
180072
lbf
801000
N
N/A
1640
rpm
HSE404BRHSKPS
4 1/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
HSE404BXHSRSS
4 1/4
in
Viton Single Lip
Split Cylindrical Expansion Type
147475
lbf
656000
N
180072
lbf
801000
N
N/A
1640
rpm
HSE404BRHSRSS
4 1/4
in
Viton Single Lip
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
HSE404BXHSHTPS
4 1/4
in
High Temperature Packing
Split Cylindrical Expansion Type
147475
lbf
656000
N
180072
lbf
801000
N
N/A
1640
rpm
HSE404BRHSHTPS
4 1/4
in
High Temperature Packing
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
HSE404BXHSATL
4 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
147475
lbf
656000
N
180072
lbf
801000
N
N/A
1640
rpm
HSE404BRHSATL
4 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
HSE404BXHSFS
4 1/4
in
Felt Type
Split Cylindrical Expansion Type
147475
lbf
656000
N
180072
lbf
801000
N
N/A
1640
rpm
HSE404BRHSFS
4 1/4
in
Felt Type
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
HSM110BXHS
110
mm
Felt Type
Split Cylindrical Expansion Type
147475
lbf
656000
N
180072
lbf
801000
N
N/A
1640
rpm
HSM110BRHS
110
mm
Felt Type
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
HSM110BXHSKPS
110
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
147475
lbf
656000
N
180072
lbf
801000
N
N/A
1640
rpm
HSM110BRHSKPS
110
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
Results 76 - 100 of 1000
1
2
3
4
5
»