All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 976 - 1000 of 1000 « 36 37 38 39 40 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE2100BRHSHTPS 21.0000 in High Temperature Packing Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm CAD Icon (for items table)
HSE2100BXHSATL 21.0000 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm CAD Icon (for items table)
HSE2100BRHSATL 21.0000 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm CAD Icon (for items table)
HSE2100BXHSFS 21.0000 in Felt Type Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm CAD Icon (for items table)
HSE2100BRHSFS 21.0000 in Felt Type Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm CAD Icon (for items table)
HSE2200BXHS 22 in Felt Type Split Cylindrical Expansion Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
N/A 280 rpm CAD Icon (for items table)
HSE2200BRHS 22 in Felt Type Split Cylindrical Retained Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
86012 lbf
382600
N
280 rpm CAD Icon (for items table)
HSE2200BXHSKPS 22 in Kevlar Packing Seal Split Cylindrical Expansion Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
N/A 280 rpm CAD Icon (for items table)
HSE2200BRHSKPS 22 in Kevlar Packing Seal Split Cylindrical Retained Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
86012 lbf
382600
N
280 rpm CAD Icon (for items table)
HSE2200BXHSRSS 22 in Viton Single Lip Split Cylindrical Expansion Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
N/A 280 rpm CAD Icon (for items table)
HSE2200BRHSRSS 22 in Viton Single Lip Split Cylindrical Retained Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
86012 lbf
382600
N
280 rpm CAD Icon (for items table)
HSE2200BXHSHTPS 22 in High Temperature Packing Split Cylindrical Expansion Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
N/A 280 rpm CAD Icon (for items table)
HSE2200BRHSHTPS 22 in High Temperature Packing Split Cylindrical Retained Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
86012 lbf
382600
N
280 rpm CAD Icon (for items table)
HSE2200BXHSATL 22 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
N/A 280 rpm CAD Icon (for items table)
HSE2200BRHSATL 22 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
86012 lbf
382600
N
280 rpm CAD Icon (for items table)
HSE2200BXHSFS 22 in Felt Type Split Cylindrical Expansion Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
N/A 280 rpm CAD Icon (for items table)
HSE2200BRHSFS 22 in Felt Type Split Cylindrical Retained Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
86012 lbf
382600
N
280 rpm CAD Icon (for items table)
HSE2200BRHSLAB 22 in Labyrinth Grease Groove Split Cylindrical Retained Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
86012 lbf
382600
N
280 rpm CAD Icon (for items table)
HSE2200BXHSLAB 22 in Labyrinth Grease Groove Split Cylindrical Expansion Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
N/A 280 rpm CAD Icon (for items table)
HSM560BXHS 560 mm Felt Type Split Cylindrical Expansion Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
N/A 280 rpm CAD Icon (for items table)
HSM560BRHS 560 mm Felt Type Split Cylindrical Retained Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
86012 lbf
382600
N
280 rpm CAD Icon (for items table)
HSM560BXHSKPS 560 mm Kevlar Packing Seal Split Cylindrical Expansion Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
N/A 280 rpm CAD Icon (for items table)
HSM560BRHSKPS 560 mm Kevlar Packing Seal Split Cylindrical Retained Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
86012 lbf
382600
N
280 rpm CAD Icon (for items table)
HSM560BXHSRSS 560 mm Viton Single Lip Split Cylindrical Expansion Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
N/A 280 rpm CAD Icon (for items table)
HSM560BRHSRSS 560 mm Viton Single Lip Split Cylindrical Retained Type 1077959 lbf
4795000
N
2115902 lbf
9412000
N
86012 lbf
382600
N
280 rpm CAD Icon (for items table)
  Results 976 - 1000 of 1000 « 36 37 38 39 40