All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 1000 « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE408BRHSRSS 4 1/2 in Viton Single Lip Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
HSE408BXHSHTPS 4 1/2 in High Temperature Packing Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm CAD Icon (for items table)
HSE408BRHSHTPS 4 1/2 in High Temperature Packing Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
HSE408BXHSATL 4 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm CAD Icon (for items table)
HSE408BRHSATL 4 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
HSE408BXHSFS 4 1/2 in Felt Type Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm CAD Icon (for items table)
HSE408BRHSFS 4 1/2 in Felt Type Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
HSM115BXHS 115 mm Felt Type Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm CAD Icon (for items table)
HSM115BRHS 115 mm Felt Type Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
HSM115BXHSKPS 115 mm Kevlar Packing Seal Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm CAD Icon (for items table)
HSM115BRHSKPS 115 mm Kevlar Packing Seal Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
HSM115BXHSRSS 115 mm Viton Single Lip Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm CAD Icon (for items table)
HSM115BRHSRSS 115 mm Viton Single Lip Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
HSM115BXHSHTPS 115 mm High Temperature Packing Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm CAD Icon (for items table)
HSM115BRHSHTPS 115 mm High Temperature Packing Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
HSM115BXHSATL 115 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm CAD Icon (for items table)
HSM115BRHSATL 115 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
HSM115BXHSFS 115 mm Felt Type Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm CAD Icon (for items table)
HSM115BRHSFS 115 mm Felt Type Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
HSE411BXHS 4.6875 in Felt Type Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm CAD Icon (for items table)
HSE411BRHS 4.6875 in Felt Type Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
HSE411BXHSKPS 4.6875 in Kevlar Packing Seal Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm CAD Icon (for items table)
HSE411BRHSKPS 4.6875 in Kevlar Packing Seal Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
HSE411BXHSRSS 4.6875 in Viton Single Lip Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm CAD Icon (for items table)
HSE411BRHSRSS 4.6875 in Viton Single Lip Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
  Results 126 - 150 of 1000 « 6 7 8 9 10 »