All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
>
View Items
This category has 1,059 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 176 - 200 of 1000
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
HSE412BRHSHTPS
4.7500
in
High Temperature Packing
Split Cylindrical Retained Type
169281
lbf
753000
N
218964
lbf
974000
N
11016
lbf
49000
N
1500
rpm
HSE412BXHSATL
4.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
169281
lbf
753000
N
218964
lbf
974000
N
N/A
1500
rpm
HSE412BRHSATL
4.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
169281
lbf
753000
N
218964
lbf
974000
N
11016
lbf
49000
N
1500
rpm
HSE412BXHSFS
4.7500
in
Felt Type
Split Cylindrical Expansion Type
169281
lbf
753000
N
218964
lbf
974000
N
N/A
1500
rpm
HSE412BRHSFS
4.7500
in
Felt Type
Split Cylindrical Retained Type
169281
lbf
753000
N
218964
lbf
974000
N
11016
lbf
49000
N
1500
rpm
HSM125BXHS
125
mm
Felt Type
Split Cylindrical Expansion Type
169281
lbf
753000
N
218964
lbf
974000
N
N/A
1500
rpm
HSM125BRHS
125
mm
Felt Type
Split Cylindrical Retained Type
169281
lbf
753000
N
218964
lbf
974000
N
11016
lbf
49000
N
1500
rpm
HSM125BXHSKPS
125
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
169281
lbf
753000
N
218964
lbf
974000
N
N/A
1500
rpm
HSM125BRHSKPS
125
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
169281
lbf
753000
N
218964
lbf
974000
N
11016
lbf
49000
N
1500
rpm
HSM125BXHSRSS
125
mm
Viton Single Lip
Split Cylindrical Expansion Type
169281
lbf
753000
N
218964
lbf
974000
N
N/A
1500
rpm
HSM125BRHSRSS
125
mm
Viton Single Lip
Split Cylindrical Retained Type
169281
lbf
753000
N
218964
lbf
974000
N
11016
lbf
49000
N
1500
rpm
HSM125BXHSHTPS
125
mm
High Temperature Packing
Split Cylindrical Expansion Type
169281
lbf
753000
N
218964
lbf
974000
N
N/A
1500
rpm
HSM125BRHSHTPS
125
mm
High Temperature Packing
Split Cylindrical Retained Type
169281
lbf
753000
N
218964
lbf
974000
N
11016
lbf
49000
N
1500
rpm
HSM125BXHSATL
125
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
169281
lbf
753000
N
218964
lbf
974000
N
N/A
1500
rpm
HSM125BRHSATL
125
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
169281
lbf
753000
N
218964
lbf
974000
N
11016
lbf
49000
N
1500
rpm
HSM125BXHSFS
125
mm
Felt Type
Split Cylindrical Expansion Type
169281
lbf
753000
N
218964
lbf
974000
N
N/A
1500
rpm
HSM125BRHSFS
125
mm
Felt Type
Split Cylindrical Retained Type
169281
lbf
753000
N
218964
lbf
974000
N
11016
lbf
49000
N
1500
rpm
HSE415BXHS
4 15/16
in
Felt Type
Split Cylindrical Expansion Type
169281
lbf
753000
N
218964
lbf
974000
N
N/A
1500
rpm
HSE415BRHS
4 15/16
in
Felt Type
Split Cylindrical Retained Type
169281
lbf
753000
N
218964
lbf
974000
N
11016
lbf
49000
N
1500
rpm
HSE415BXHSKPS
4 15/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
169281
lbf
753000
N
218964
lbf
974000
N
N/A
1500
rpm
HSE415BRHSKPS
4 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
169281
lbf
753000
N
218964
lbf
974000
N
11016
lbf
49000
N
1500
rpm
HSE415BXHSRSS
4 15/16
in
Viton Single Lip
Split Cylindrical Expansion Type
169281
lbf
753000
N
218964
lbf
974000
N
N/A
1500
rpm
HSE415BRHSRSS
4 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
169281
lbf
753000
N
218964
lbf
974000
N
11016
lbf
49000
N
1500
rpm
HSE415BXHSHTPS
4 15/16
in
High Temperature Packing
Split Cylindrical Expansion Type
169281
lbf
753000
N
218964
lbf
974000
N
N/A
1500
rpm
HSE415BRHSHTPS
4 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
169281
lbf
753000
N
218964
lbf
974000
N
11016
lbf
49000
N
1500
rpm
Results 176 - 200 of 1000
«
6
7
8
9
10
»