|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
HSE415BXHSATL
|
|
4 15/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
N/A
|
|
1500 rpm
|
|
|
|
|
|
|
HSE415BRHSATL
|
|
4 15/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
11016 lbf 49000 N
|
|
1500 rpm
|
|
|
|
|
|
|
HSE415BXHSFS
|
|
4 15/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
N/A
|
|
1500 rpm
|
|
|
|
|
|
|
HSE415BRHSFS
|
|
4 15/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
11016 lbf 49000 N
|
|
1500 rpm
|
|
|
|
|
|
|
HSE500BXHS
|
|
5 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
N/A
|
|
1500 rpm
|
|
|
|
|
|
|
HSE500BRHS
|
|
5 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
11016 lbf 49000 N
|
|
1500 rpm
|
|
|
|
|
|
|
HSE500BXHSKPS
|
|
5 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
N/A
|
|
1500 rpm
|
|
|
|
|
|
|
HSE500BRHSKPS
|
|
5 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
11016 lbf 49000 N
|
|
1500 rpm
|
|
|
|
|
|
|
HSE500BXHSRSS
|
|
5 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
N/A
|
|
1500 rpm
|
|
|
|
|
|
|
HSE500BRHSRSS
|
|
5 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
11016 lbf 49000 N
|
|
1500 rpm
|
|
|
|
|
|
|
HSE500BXHSHTPS
|
|
5 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
N/A
|
|
1500 rpm
|
|
|
|
|
|
|
HSE500BRHSHTPS
|
|
5 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
11016 lbf 49000 N
|
|
1500 rpm
|
|
|
|
|
|
|
HSE500BXHSATL
|
|
5 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
N/A
|
|
1500 rpm
|
|
|
|
|
|
|
HSE500BRHSATL
|
|
5 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
11016 lbf 49000 N
|
|
1500 rpm
|
|
|
|
|
|
|
HSE500BXHSFS
|
|
5 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
N/A
|
|
1500 rpm
|
|
|
|
|
|
|
HSE500BRHSFS
|
|
5 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
11016 lbf 49000 N
|
|
1500 rpm
|
|
|
|
|
|
|
HSM130BXHS
|
|
130 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
N/A
|
|
1500 rpm
|
|
|
|
|
|
|
HSM130BRHS
|
|
130 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
11016 lbf 49000 N
|
|
1500 rpm
|
|
|
|
|
|
|
HSM130BXHSKPS
|
|
130 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
N/A
|
|
1500 rpm
|
|
|
|
|
|
|
HSM130BRHSKPS
|
|
130 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
11016 lbf 49000 N
|
|
1500 rpm
|
|
|
|
|
|
|
HSM130BXHSRSS
|
|
130 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
N/A
|
|
1500 rpm
|
|
|
|
|
|
|
HSM130BRHSRSS
|
|
130 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
11016 lbf 49000 N
|
|
1500 rpm
|
|
|
|
|
|
|
HSM130BXHSHTPS
|
|
130 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
N/A
|
|
1500 rpm
|
|
|
|
|
|
|
HSM130BRHSHTPS
|
|
130 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
11016 lbf 49000 N
|
|
1500 rpm
|
|
|
|
|
|
|
HSM130BXHSATL
|
|
130 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
169281 lbf 753000 N
|
|
218964 lbf 974000 N
|
|
N/A
|
|
1500 rpm
|
|
|
|