Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 426 - 450 of 660 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE303BXHSAFQATL 3 3/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE303BRHSAFQBATL 3 3/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE303BRHSAFQATL 3 3/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE303BXHSAFQBFS 3 3/16 in Felt Type Split Cylindrical Expansion Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE303BXHSAFQFS 3 3/16 in Felt Type Split Cylindrical Expansion Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE303BRHSAFQBFS 3 3/16 in Felt Type Split Cylindrical Retained Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE303BRHSAFQFS 3 3/16 in Felt Type Split Cylindrical Retained Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE304BXHSAFQB 3 1/4 in Felt Type Split Cylindrical Expansion Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE304BXHSAFQ 3 1/4 in Felt Type Split Cylindrical Expansion Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE304BRHSAFQB 3 1/4 in Felt Type Split Cylindrical Retained Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE304BRHSAFQ 3 1/4 in Felt Type Split Cylindrical Retained Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE304BXHSAFQBKPS 3 1/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE304BXHSAFQKPS 3 1/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE304BRHSAFQBKPS 3 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE304BRHSAFQKPS 3 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE304BXHSAFQBRSS 3 1/4 in Viton Single Lip Split Cylindrical Expansion Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE304BXHSAFQRSS 3 1/4 in Viton Single Lip Split Cylindrical Expansion Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE304BRHSAFQBRSS 3 1/4 in Viton Single Lip Split Cylindrical Retained Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE304BRHSAFQRSS 3 1/4 in Viton Single Lip Split Cylindrical Retained Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE304BXHSAFQBHTPS 3 1/4 in High Temperature Packing Split Cylindrical Expansion Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE304BXHSAFQHTPS 3 1/4 in High Temperature Packing Split Cylindrical Expansion Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE304BRHSAFQBHTPS 3 1/4 in High Temperature Packing Split Cylindrical Retained Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE304BRHSAFQHTPS 3 1/4 in High Temperature Packing Split Cylindrical Retained Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE304BXHSAFQBATL 3 1/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
LSE304BXHSAFQATL 3 1/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 42145 lbf
187300
N
52033 lbf
231300
N
2790 rpm
  Results 426 - 450 of 660 « 16 17 18 19 20 »  
<