Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 26 - 50 of 660 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE107BRHSAFQ 1 7/16 in Felt Type Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE107BXHSAFQKPS 1 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE107BRHSAFQKPS 1 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE107BXHSAFQRSS 1 7/16 in Viton Single Lip Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE107BRHSAFQRSS 1 7/16 in Viton Single Lip Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE107BXHSAFQHTPS 1 7/16 in High Temperature Packing Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE107BRHSAFQHTPS 1 7/16 in High Temperature Packing Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE107BXHSAFQATL 1 7/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE107BRHSAFQATL 1 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE107BXHSAFQFS 1 7/16 in Felt Type Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE107BRHSAFQFS 1 7/16 in Felt Type Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSM40BXHSAFQA 40 mm Felt Type Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSM40BRHSAFQA 40 mm Felt Type Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSM40BXHSAFQAKPS 40 mm Kevlar Packing Seal Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSM40BRHSAFQAKPS 40 mm Kevlar Packing Seal Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSM40BXHSAFQARSS 40 mm Viton Single Lip Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSM40BRHSAFQARSS 40 mm Viton Single Lip Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSM40BXHSAFQAHTPS 40 mm High Temperature Packing Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSM40BRHSAFQAHTPS 40 mm High Temperature Packing Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSM40BXHSAFQAATL 40 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSM40BRHSAFQAATL 40 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSM40BXHSAFQAFS 40 mm Felt Type Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSM40BRHSAFQAFS 40 mm Felt Type Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE111BXHSAFQ 1 11/16 in Felt Type Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BXHSAFQA 1 11/16 in Felt Type Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
  Results 26 - 50 of 660  1 2 3 4 5 »  
<