Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 501 - 525 of 660 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE504BXHSAFQATL 5 1/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE504BRHSAFQATL 5 1/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE504BXHSAFQFS 5 1/4 in Felt Type Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE504BRHSAFQFS 5 1/4 in Felt Type Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE507BXHSAFQ 5 7/16 in Felt Type Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE507BRHSAFQ 5 7/16 in Felt Type Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE507BXHSAFQKPS 5 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE507BRHSAFQKPS 5 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE507BXHSAFQRSS 5 7/16 in Viton Single Lip Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE507BRHSAFQRSS 5 7/16 in Viton Single Lip Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE507BXHSAFQHTPS 5 7/16 in High Temperature Packing Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE507BRHSAFQHTPS 5 7/16 in High Temperature Packing Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE507BXHSAFQATL 5 7/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE507BRHSAFQATL 5 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE507BXHSAFQFS 5 7/16 in Felt Type Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE507BRHSAFQFS 5 7/16 in Felt Type Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE508BXHSAFQ 5 1/2 in Felt Type Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE508BRHSAFQ 5 1/2 in Felt Type Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE508BXHSAFQKPS 5 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE508BRHSAFQKPS 5 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE508BXHSAFQRSS 5 1/2 in Viton Single Lip Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE508BRHSAFQRSS 5 1/2 in Viton Single Lip Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE508BXHSAFQHTPS 5 1/2 in High Temperature Packing Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE508BRHSAFQHTPS 5 1/2 in High Temperature Packing Split Cylindrical Retained Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
LSE508BXHSAFQATL 5 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 95055 lbf
422500
N
131675 lbf
585200
N
1570 rpm
  Results 501 - 525 of 660 « 21 22 23 24 25 »  
<