Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 626 - 650 of 660 Unit of Measure: Imperial Metric Both « 26 27 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSM200BRHSAFQA 200 mm Felt Type Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSM200BXHSAFQAKPS 200 mm Kevlar Packing Seal Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSM200BRHSAFQAKPS 200 mm Kevlar Packing Seal Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSM200BXHSAFQARSS 200 mm Viton Single Lip Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSM200BRHSAFQARSS 200 mm Viton Single Lip Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSM200BXHSAFQAHTPS 200 mm High Temperature Packing Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSM200BRHSAFQAHTPS 200 mm High Temperature Packing Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSM200BXHSAFQAATL 200 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSM200BRHSAFQAATL 200 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSM200BXHSAFQAFS 200 mm Felt Type Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSM200BRHSAFQAFS 200 mm Felt Type Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSE715BXHSAFQ 7 15/16 in Felt Type Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSE715BRHSAFQ 7 15/16 in Felt Type Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSE715BXHSAFQKPS 7 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSE715BRHSAFQKPS 7 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSE715BXHSAFQRSS 7 15/16 in Viton Single Lip Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSE715BRHSAFQRSS 7 15/16 in Viton Single Lip Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSE715BXHSAFQHTPS 7 15/16 in High Temperature Packing Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSE715BRHSAFQHTPS 7 15/16 in High Temperature Packing Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSE715BXHSAFQATL 7 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSE715BRHSAFQATL 7 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSE715BXHSAFQFS 7 15/16 in Felt Type Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSE715BRHSAFQFS 7 15/16 in Felt Type Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSE800BXHSAFQ 8 in Felt Type Split Cylindrical Expansion Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
LSE800BRHSAFQ 8 in Felt Type Split Cylindrical Retained Type 136576 lbf
607000
N
222676 lbf
989700
N
1070 rpm
  Results 626 - 650 of 660 « 26 27 
<