Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 51 - 75 of 660 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE111BRHSAFQ 1 11/16 in Felt Type Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BRHSAFQA 1 11/16 in Felt Type Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BXHSAFQKPS 1 11/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BXHSAFQAKPS 1 11/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BRHSAFQKPS 1 11/16 in Kevlar Packing Seal Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BRHSAFQAKPS 1 11/16 in Kevlar Packing Seal Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BXHSAFQRSS 1 11/16 in Viton Single Lip Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BXHSAFQARSS 1 11/16 in Viton Single Lip Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BRHSAFQRSS 1 11/16 in Viton Single Lip Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BRHSAFQARSS 1 11/16 in Viton Single Lip Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BXHSAFQHTPS 1 11/16 in High Temperature Packing Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BXHSAFQAHTPS 1 11/16 in High Temperature Packing Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BRHSAFQHTPS 1 11/16 in High Temperature Packing Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BRHSAFQAHTPS 1 11/16 in High Temperature Packing Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BXHSAFQATL 1 11/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BXHSAFQAATL 1 11/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BRHSAFQATL 1 11/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BRHSAFQAATL 1 11/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BXHSAFQFS 1 11/16 in Felt Type Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BXHSAFQAFS 1 11/16 in Felt Type Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BRHSAFQFS 1 11/16 in Felt Type Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE111BRHSAFQAFS 1 11/16 in Felt Type Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE112BXHSAFQ 1 3/4 in Felt Type Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE112BXHSAFQA 1 3/4 in Felt Type Split Cylindrical Expansion Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
LSE112BRHSAFQ 1 3/4 in Felt Type Split Cylindrical Retained Type 18694 lbf
83100
N
19643 lbf
87300
N
4630 rpm
  Results 51 - 75 of 660  1 2 3 4 5 »  
<