Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 151 - 175 of 660 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE203BXHSAFQFS 2 3/16 in Felt Type Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE203BXHSAFQAFS 2 3/16 in Felt Type Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE203BXHSAFQA-4BFS 2 3/16 in Felt Type Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE203BRHSAFQFS 2 3/16 in Felt Type Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE203BRHSAFQAFS 2 3/16 in Felt Type Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE203BRHSAFQA-4BFS 2 3/16 in Felt Type Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BXHSAFQ 2 1/4 in Felt Type Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BXHSAFQA 2 1/4 in Felt Type Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BXHSAFQA-4B 2 1/4 in Felt Type Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BRHSAFQ 2 1/4 in Felt Type Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BRHSAFQA 2 1/4 in Felt Type Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BRHSAFQA-4B 2 1/4 in Felt Type Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BXHSAFQKPS 2 1/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BXHSAFQAKPS 2 1/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BXHSAFQA-4BKPS 2 1/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BRHSAFQKPS 2 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BRHSAFQAKPS 2 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BRHSAFQA-4BKPS 2 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BXHSAFQRSS 2 1/4 in Viton Single Lip Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BXHSAFQARSS 2 1/4 in Viton Single Lip Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BXHSAFQA-4BRSS 2 1/4 in Viton Single Lip Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BRHSAFQRSS 2 1/4 in Viton Single Lip Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BRHSAFQARSS 2 1/4 in Viton Single Lip Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BRHSAFQA-4BRSS 2 1/4 in Viton Single Lip Split Cylindrical Retained Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
LSE204BXHSAFQHTPS 2 1/4 in High Temperature Packing Split Cylindrical Expansion Type 23118 lbf
102700
N
25848 lbf
115000
N
3940 rpm
  Results 151 - 175 of 660 « 6 7 8 9 10 »  
<