All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
>
View Items
Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 624
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE107BXHSN
1 7/16
in
Felt Type
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSE107BRHSN
1 7/16
in
Felt Type
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BXHSNKPS
1 7/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSE107BRHSNKPS
1 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BXHSNRSS
1 7/16
in
Viton Single Lip
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSE107BRHSNRSS
1 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BXHSNHTPS
1 7/16
in
High Temperature Packing
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSE107BRHSNHTPS
1 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BXHSNATL
1 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSE107BRHSNATL
1 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BXHSNFS
1 7/16
in
Felt Type
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSE107BRHSNFS
1 7/16
in
Felt Type
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BXHSN
40
mm
Felt Type
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSM40BRHSN
40
mm
Felt Type
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BXHSNKPS
40
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSM40BRHSNKPS
40
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BXHSNRSS
40
mm
Viton Single Lip
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSM40BRHSNRSS
40
mm
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BXHSNHTPS
40
mm
High Temperature Packing
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSM40BRHSNHTPS
40
mm
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BXHSNATL
40
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSM40BRHSNATL
40
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BXHSNFS
40
mm
Felt Type
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSM40BRHSNFS
40
mm
Felt Type
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE200BXHSN
2
in
Felt Type
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
Results 1 - 25 of 624
1
2
3
4
5
»