All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
>
View Items
Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 301 - 325 of 624
«
11
12
13
14
15
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE403BXHSN
4 3/16
in
Felt Type
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE403BRHSN
4 3/16
in
Felt Type
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE403BXHSNKPS
4 3/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE403BRHSNKPS
4 3/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE403BXHSNRSS
4 3/16
in
Viton Single Lip
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE403BRHSNRSS
4 3/16
in
Viton Single Lip
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE403BXHSNHTPS
4 3/16
in
High Temperature Packing
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE403BRHSNHTPS
4 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE403BXHSNATL
4 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE403BRHSNATL
4 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE403BXHSNFS
4 3/16
in
Felt Type
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE403BRHSNFS
4 3/16
in
Felt Type
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSM110BXHSN
110
mm
Felt Type
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSM110BRHSN
110
mm
Felt Type
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSM110BXHSNKPS
110
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSM110BRHSNKPS
110
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSM110BXHSNRSS
110
mm
Viton Single Lip
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSM110BRHSNRSS
110
mm
Viton Single Lip
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSM110BXHSNHTPS
110
mm
High Temperature Packing
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSM110BRHSNHTPS
110
mm
High Temperature Packing
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSM110BXHSNATL
110
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSM110BRHSNATL
110
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSM110BXHSNFS
110
mm
Felt Type
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSM110BRHSNFS
110
mm
Felt Type
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE407BXHSNA
4 7/16
in
Felt Type
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
Results 301 - 325 of 624
«
11
12
13
14
15
»