All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
>
View Items
Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 326 - 350 of 624
«
11
12
13
14
15
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE407BRHSNA
4 7/16
in
Felt Type
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE407BXHSNAKPS
4 7/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE407BRHSNAKPS
4 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE407BXHSNARSS
4 7/16
in
Viton Single Lip
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE407BRHSNARSS
4 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE407BXHSNAHTPS
4 7/16
in
High Temperature Packing
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE407BRHSNAHTPS
4 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE407BXHSNAATL
4 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE407BRHSNAATL
4 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE407BXHSNAFS
4 7/16
in
Felt Type
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE407BRHSNAFS
4 7/16
in
Felt Type
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE408BXHSNA
4 1/2
in
Felt Type
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE408BRHSNA
4 1/2
in
Felt Type
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE408BXHSNAKPS
4 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE408BRHSNAKPS
4 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE408BXHSNARSS
4 1/2
in
Viton Single Lip
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE408BRHSNARSS
4 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE408BXHSNAHTPS
4 1/2
in
High Temperature Packing
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE408BRHSNAHTPS
4 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE408BXHSNAATL
4 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE408BRHSNAATL
4 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSE408BXHSNAFS
4 1/2
in
Felt Type
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE408BRHSNAFS
4 1/2
in
Felt Type
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSM115BXHSNA
115
mm
Felt Type
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSM115BRHSNA
115
mm
Felt Type
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
Results 326 - 350 of 624
«
11
12
13
14
15
»