All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
>
View Items
Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 351 - 375 of 624
«
11
12
13
14
15
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSM115BXHSNAKPS
115
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSM115BRHSNAKPS
115
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSM115BXHSNARSS
115
mm
Viton Single Lip
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSM115BRHSNARSS
115
mm
Viton Single Lip
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSM115BXHSNAHTPS
115
mm
High Temperature Packing
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSM115BRHSNAHTPS
115
mm
High Temperature Packing
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSM115BXHSNAATL
115
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSM115BRHSNAATL
115
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSM115BXHSNAFS
115
mm
Felt Type
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSM115BRHSNAFS
115
mm
Felt Type
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
LSM120BXHSN
120
mm
Felt Type
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSM120BRHSN
120
mm
Felt Type
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM120BXHSNKPS
120
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSM120BRHSNKPS
120
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM120BXHSNRSS
120
mm
Viton Single Lip
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSM120BRHSNRSS
120
mm
Viton Single Lip
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM120BXHSNHTPS
120
mm
High Temperature Packing
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSM120BRHSNHTPS
120
mm
High Temperature Packing
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM120BXHSNATL
120
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSM120BRHSNATL
120
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM120BXHSNFS
120
mm
Felt Type
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSM120BRHSNFS
120
mm
Felt Type
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM125BXHSN
125
mm
Felt Type
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSM125BRHSN
125
mm
Felt Type
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM125BXHSNKPS
125
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
Results 351 - 375 of 624
«
11
12
13
14
15
»