All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
>
View Items
Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 401 - 425 of 624
«
16
17
18
19
20
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE500BXHSNRSS
5
in
Viton Single Lip
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSE500BRHSNRSS
5
in
Viton Single Lip
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE500BXHSNHTPS
5
in
High Temperature Packing
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSE500BRHSNHTPS
5
in
High Temperature Packing
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE500BXHSNATL
5
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSE500BRHSNATL
5
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE500BXHSNFS
5
in
Felt Type
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSE500BRHSNFS
5
in
Felt Type
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM130BXHSN
130
mm
Felt Type
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSM130BRHSN
130
mm
Felt Type
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM130BXHSNKPS
130
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSM130BRHSNKPS
130
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM130BXHSNRSS
130
mm
Viton Single Lip
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSM130BRHSNRSS
130
mm
Viton Single Lip
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM130BXHSNHTPS
130
mm
High Temperature Packing
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSM130BRHSNHTPS
130
mm
High Temperature Packing
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM130BXHSNATL
130
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSM130BRHSNATL
130
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM130BXHSNFS
130
mm
Felt Type
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
N/A
1740
rpm
LSM130BRHSNFS
130
mm
Felt Type
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE503BXHSN
5 3/16
in
Felt Type
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
N/A
1570
rpm
LSE503BRHSN
5 3/16
in
Felt Type
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE503BXHSNKPS
5 3/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
N/A
1570
rpm
LSE503BRHSNKPS
5 3/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE503BXHSNRSS
5 3/16
in
Viton Single Lip
Split Cylindrical Expansion Type
94869
lbf
422000
N
131513
lbf
585000
N
N/A
1570
rpm
Results 401 - 425 of 624
«
16
17
18
19
20
»