All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block > View Items  

Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 451 - 475 of 624 « 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE507BXHSNAHTPS 5 7/16 in High Temperature Packing Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE507BRHSNAHTPS 5 7/16 in High Temperature Packing Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE507BXHSNAATL 5 7/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE507BRHSNAATL 5 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE507BXHSNAFS 5 7/16 in Felt Type Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE507BRHSNAFS 5 7/16 in Felt Type Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE508BXHSNA 5 1/2 in Felt Type Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE508BRHSNA 5 1/2 in Felt Type Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE508BXHSNAKPS 5 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE508BRHSNAKPS 5 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE508BXHSNARSS 5 1/2 in Viton Single Lip Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE508BRHSNARSS 5 1/2 in Viton Single Lip Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE508BXHSNAHTPS 5 1/2 in High Temperature Packing Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE508BRHSNAHTPS 5 1/2 in High Temperature Packing Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE508BXHSNAATL 5 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE508BRHSNAATL 5 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSE508BXHSNAFS 5 1/2 in Felt Type Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSE508BRHSNAFS 5 1/2 in Felt Type Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSM140BXHSN 140 mm Felt Type Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSM140BXHSNA 140 mm Felt Type Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSM140BRHSN 140 mm Felt Type Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSM140BRHSNA 140 mm Felt Type Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
LSM140BXHSNKPS 140 mm Kevlar Packing Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSM140BXHSNAKPS 140 mm Kevlar Packing Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm CAD Icon (for items table)
LSM140BRHSNKPS 140 mm Kevlar Packing Seal Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm CAD Icon (for items table)
  Results 451 - 475 of 624 « 16 17 18 19 20 »