All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
>
View Items
Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 624
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE200BRHSN
2
in
Felt Type
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE200BXHSNKPS
2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSE200BRHSNKPS
2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE200BXHSNRSS
2
in
Viton Single Lip
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSE200BRHSNRSS
2
in
Viton Single Lip
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE200BXHSNHTPS
2
in
High Temperature Packing
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSE200BRHSNHTPS
2
in
High Temperature Packing
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE200BXHSNATL
2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSE200BRHSNATL
2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE200BXHSNFS
2
in
Felt Type
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSE200BRHSNFS
2
in
Felt Type
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE203BXHSN
2 3/16
in
Felt Type
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE203BRHSN
2 3/16
in
Felt Type
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BXHSNKPS
2 3/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE203BRHSNKPS
2 3/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BXHSNRSS
2 3/16
in
Viton Single Lip
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE203BRHSNRSS
2 3/16
in
Viton Single Lip
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BXHSNHTPS
2 3/16
in
High Temperature Packing
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE203BRHSNHTPS
2 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BXHSNATL
2 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE203BRHSNATL
2 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BXHSNFS
2 3/16
in
Felt Type
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE203BRHSNFS
2 3/16
in
Felt Type
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE204BXHSN
2 1/4
in
Felt Type
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE204BRHSN
2 1/4
in
Felt Type
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
Results 26 - 50 of 624
1
2
3
4
5
»