|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSM150BXHSDATL
|
|
150 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSM150BRHSDATL
|
|
150 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSM150BXHSDFS
|
|
150 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSM150BRHSDFS
|
|
150 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSE515BXHSD
|
|
5 15/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSE515BRHSD
|
|
5 15/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSE515BXHSDKPS
|
|
5 15/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSE515BRHSDKPS
|
|
5 15/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSE515BXHSDRSS
|
|
5 15/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSE515BRHSDRSS
|
|
5 15/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSE515BXHSDHTPS
|
|
5 15/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSE515BRHSDHTPS
|
|
5 15/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSE515BXHSDATL
|
|
5 15/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSE515BRHSDATL
|
|
5 15/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSE515BXHSDFS
|
|
5 15/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
|
LSE515BRHSDFS
|
|
5 15/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
103187 lbf 459000 N
|
|
149273 lbf 664000 N
|
|
6609.30 lbf 29400 N
|
|
1450 rpm
|
|
|
|
|
|
|
LSM160BXHSD
|
|
160 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
N/A
|
|
1320 rpm
|
|
|
|
|
|
|
LSM160BRHSD
|
|
160 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
7419 lbf 33000 N
|
|
1320 rpm
|
|
|
|
|
|
|
LSM160BXHSDKPS
|
|
160 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
N/A
|
|
1320 rpm
|
|
|
|
|
|
|
LSM160BRHSDKPS
|
|
160 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
7419 lbf 33000 N
|
|
1320 rpm
|
|
|
|
|
|
|
LSM160BXHSDRSS
|
|
160 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
N/A
|
|
1320 rpm
|
|
|
|
|
|
|
LSM160BRHSDRSS
|
|
160 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
7419 lbf 33000 N
|
|
1320 rpm
|
|
|
|
|
|
|
LSM160BXHSDHTPS
|
|
160 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
N/A
|
|
1320 rpm
|
|
|
|
|
|
|
LSM160BRHSDHTPS
|
|
160 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
7419 lbf 33000 N
|
|
1320 rpm
|
|
|
|
|
|
|
LSM160BXHSDATL
|
|
160 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
131064 lbf 583000 N
|
|
178049 lbf 792000 N
|
|
N/A
|
|
1320 rpm
|
|
|
|