All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block > View Items  

Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 551 - 575 of 624 « 21 22 23 24 25 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM180BXHSDAFS 180 mm Felt Type Split Cylindrical Expansion Type 117800 lbf
524000
N
186142 lbf
828000
N
N/A 1220 rpm CAD Icon (for items table)
LSM180BRHSDAFS 180 mm Felt Type Split Cylindrical Retained Type 117800 lbf
524000
N
186142 lbf
828000
N
8183 lbf
36400
N
1220 rpm CAD Icon (for items table)
LSM200BXHSD 200 mm Felt Type Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm CAD Icon (for items table)
LSM200BRHSD 200 mm Felt Type Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm CAD Icon (for items table)
LSM200BXHSDKPS 200 mm Kevlar Packing Seal Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm CAD Icon (for items table)
LSM200BRHSDKPS 200 mm Kevlar Packing Seal Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm CAD Icon (for items table)
LSM200BXHSDRSS 200 mm Viton Single Lip Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm CAD Icon (for items table)
LSM200BRHSDRSS 200 mm Viton Single Lip Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm CAD Icon (for items table)
LSM200BXHSDHTPS 200 mm High Temperature Packing Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm CAD Icon (for items table)
LSM200BRHSDHTPS 200 mm High Temperature Packing Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm CAD Icon (for items table)
LSM200BXHSDATL 200 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm CAD Icon (for items table)
LSM200BRHSDATL 200 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm CAD Icon (for items table)
LSM200BXHSDFS 200 mm Felt Type Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm CAD Icon (for items table)
LSM200BRHSDFS 200 mm Felt Type Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm CAD Icon (for items table)
LSM220BXHSD 220 mm Felt Type Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm CAD Icon (for items table)
LSM220BRHSD 220 mm Felt Type Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm CAD Icon (for items table)
LSM220BXHSDKPS 220 mm Kevlar Packing Seal Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm CAD Icon (for items table)
LSM220BRHSDKPS 220 mm Kevlar Packing Seal Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm CAD Icon (for items table)
LSM220BXHSDRSS 220 mm Viton Single Lip Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm CAD Icon (for items table)
LSM220BRHSDRSS 220 mm Viton Single Lip Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm CAD Icon (for items table)
LSM220BXHSDHTPS 220 mm High Temperature Packing Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm CAD Icon (for items table)
LSM220BRHSDHTPS 220 mm High Temperature Packing Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm CAD Icon (for items table)
LSM220BXHSDATL 220 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm CAD Icon (for items table)
LSM220BRHSDATL 220 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm CAD Icon (for items table)
LSM220BXHSDFS 220 mm Felt Type Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm CAD Icon (for items table)
  Results 551 - 575 of 624 « 21 22 23 24 25