All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
>
View Items
Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 624
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE211BRHSNKPS
2 11/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE211BXHSNRSS
2 11/16
in
Viton Single Lip
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE211BRHSNRSS
2 11/16
in
Viton Single Lip
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE211BXHSNHTPS
2 11/16
in
High Temperature Packing
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE211BRHSNHTPS
2 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE211BXHSNATL
2 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE211BRHSNATL
2 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE211BXHSNFS
2 11/16
in
Felt Type
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE211BRHSNFS
2 11/16
in
Felt Type
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE212BXHSN
2 3/4
in
Felt Type
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE212BRHSN
2 3/4
in
Felt Type
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE212BXHSNKPS
2 3/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE212BRHSNKPS
2 3/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE212BXHSNRSS
2 3/4
in
Viton Single Lip
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE212BRHSNRSS
2 3/4
in
Viton Single Lip
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE212BXHSNHTPS
2 3/4
in
High Temperature Packing
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE212BRHSNHTPS
2 3/4
in
High Temperature Packing
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE212BXHSNATL
2 3/4
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE212BRHSNATL
2 3/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE212BXHSNFS
2 3/4
in
Felt Type
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE212BRHSNFS
2 3/4
in
Felt Type
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM70BXHSN
70
mm
Felt Type
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSM70BRHSN
70
mm
Felt Type
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM70BXHSNKPS
70
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSM70BRHSNKPS
70
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
Results 76 - 100 of 624
1
2
3
4
5
»