All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block > View Items  

Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 151 - 175 of 624 « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM80BRHSNKPS 80 mm Kevlar Packing Seal Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM80BRHSNAKPS 80 mm Kevlar Packing Seal Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM80BXHSNRSS 80 mm Viton Single Lip Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSM80BXHSNARSS 80 mm Viton Single Lip Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSM80BRHSNRSS 80 mm Viton Single Lip Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM80BRHSNARSS 80 mm Viton Single Lip Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM80BXHSNHTPS 80 mm High Temperature Packing Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSM80BXHSNAHTPS 80 mm High Temperature Packing Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSM80BRHSNHTPS 80 mm High Temperature Packing Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM80BRHSNAHTPS 80 mm High Temperature Packing Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM80BXHSNATL 80 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSM80BXHSNAATL 80 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSM80BRHSNATL 80 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM80BRHSNAATL 80 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM80BXHSNFS 80 mm Felt Type Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSM80BXHSNAFS 80 mm Felt Type Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSM80BRHSNFS 80 mm Felt Type Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM80BRHSNAFS 80 mm Felt Type Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSE303BXHSN 3 3/16 in Felt Type Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSE303BRHSN 3 3/16 in Felt Type Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSE303BXHSNKPS 3 3/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSE303BRHSNKPS 3 3/16 in Kevlar Packing Seal Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSE303BXHSNRSS 3 3/16 in Viton Single Lip Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSE303BRHSNRSS 3 3/16 in Viton Single Lip Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSE303BXHSNHTPS 3 3/16 in High Temperature Packing Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
  Results 151 - 175 of 624 « 6 7 8 9 10 »