All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block > View Items  

Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 226 - 250 of 672 « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE303BRHSNQATL 3 3/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSE303BXHSNQFS 3 3/16 in Felt Type Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSE303BRHSNQFS 3 3/16 in Felt Type Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSE304BXHSNQ 3 1/4 in Felt Type Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSE304BRHSNQ 3 1/4 in Felt Type Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSE304BXHSNQKPS 3 1/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSE304BRHSNQKPS 3 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSE304BXHSNQRSS 3 1/4 in Viton Single Lip Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSE304BRHSNQRSS 3 1/4 in Viton Single Lip Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSE304BXHSNQHTPS 3 1/4 in High Temperature Packing Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSE304BRHSNQHTPS 3 1/4 in High Temperature Packing Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSE304BXHSNQATL 3 1/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSE304BRHSNQATL 3 1/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSE304BXHSNQFS 3 1/4 in Felt Type Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSE304BRHSNQFS 3 1/4 in Felt Type Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM85BXHSNQA 85 mm Felt Type Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSM85BXHSNQB 85 mm Felt Type Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSM85BRHSNQA 85 mm Felt Type Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM85BRHSNQB 85 mm Felt Type Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM85BXHSNQAKPS 85 mm Kevlar Packing Seal Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSM85BXHSNQBKPS 85 mm Kevlar Packing Seal Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSM85BRHSNQAKPS 85 mm Kevlar Packing Seal Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM85BRHSNQBKPS 85 mm Kevlar Packing Seal Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM85BXHSNQARSS 85 mm Viton Single Lip Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSM85BXHSNQBRSS 85 mm Viton Single Lip Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
  Results 226 - 250 of 672 « 6 7 8 9 10 »