Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
251 - 275 of 672 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM85BRHSNQARSS N/A 85 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSM85BRHSNQBRSS N/A 85 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSM85BXHSNQAHTPS N/A 85 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSM85BXHSNQBHTPS N/A 85 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSM85BRHSNQAHTPS N/A 85 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSM85BRHSNQBHTPS N/A 85 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSM85BXHSNQAATL N/A 85 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSM85BXHSNQBATL N/A 85 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSM85BRHSNQAATL N/A 85 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSM85BRHSNQBATL N/A 85 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSM85BXHSNQAFS N/A 85 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSM85BXHSNQBFS N/A 85 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSM85BRHSNQAFS N/A 85 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSM85BRHSNQBFS N/A 85 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE307BXHSNQ N/A 3 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE307BXHSNQB N/A 3 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE307BRHSNQ N/A 3 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE307BRHSNQB N/A 3 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE307BXHSNQKPS N/A 3 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE307BXHSNQBKPS N/A 3 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE307BRHSNQKPS N/A 3 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE307BRHSNQBKPS N/A 3 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE307BXHSNQRSS N/A 3 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE307BXHSNQBRSS N/A 3 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE307BRHSNQRSS N/A 3 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
251 - 275 of 672 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »