Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
301 - 325 of 672 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM90BXHSNQB N/A 90 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSM90BRHSNQB N/A 90 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSM90BXHSNQBKPS N/A 90 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSM90BRHSNQBKPS N/A 90 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSM90BXHSNQBRSS N/A 90 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSM90BRHSNQBRSS N/A 90 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSM90BXHSNQBHTPS N/A 90 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSM90BRHSNQBHTPS N/A 90 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSM90BXHSNQBATL N/A 90 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSM90BRHSNQBATL N/A 90 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSM90BXHSNQBFS N/A 90 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSM90BRHSNQBFS N/A 90 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSM100BXHSNQ N/A 100 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A
LSM100BRHSNQ N/A 100 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A 3596.90 lbf16000 N N/A 2340 rpm N/A
LSM100BXHSNQKPS N/A 100 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A
LSM100BRHSNQKPS N/A 100 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A 3596.90 lbf16000 N N/A 2340 rpm N/A
LSM100BXHSNQRSS N/A 100 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A
LSM100BRHSNQRSS N/A 100 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A 3596.90 lbf16000 N N/A 2340 rpm N/A
LSM100BXHSNQHTPS N/A 100 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A
LSM100BRHSNQHTPS N/A 100 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A 3596.90 lbf16000 N N/A 2340 rpm N/A
LSM100BXHSNQATL N/A 100 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A
LSM100BRHSNQATL N/A 100 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A 3596.90 lbf16000 N N/A 2340 rpm N/A
LSM100BXHSNQFS N/A 100 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A
LSM100BRHSNQFS N/A 100 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A 3596.90 lbf16000 N N/A 2340 rpm N/A
LSE315BXHSNQ N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A
301 - 325 of 672 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »