All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block
>
View Items
Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 326 - 350 of 672
«
11
12
13
14
15
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE315BRHSNQ
3 15/16
in
Felt Type
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE315BXHSNQKPS
3 15/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE315BRHSNQKPS
3 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE315BXHSNQRSS
3 15/16
in
Viton Single Lip
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE315BRHSNQRSS
3 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE315BXHSNQHTPS
3 15/16
in
High Temperature Packing
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE315BRHSNQHTPS
3 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE315BXHSNQATL
3 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE315BRHSNQATL
3 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE315BXHSNQFS
3 15/16
in
Felt Type
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE315BRHSNQFS
3 15/16
in
Felt Type
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE400BXHSNQ
4
in
Felt Type
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE400BRHSNQ
4
in
Felt Type
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE400BXHSNQKPS
4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE400BRHSNQKPS
4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE400BXHSNQRSS
4
in
Viton Single Lip
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE400BRHSNQRSS
4
in
Viton Single Lip
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE400BXHSNQHTPS
4
in
High Temperature Packing
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE400BRHSNQHTPS
4
in
High Temperature Packing
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE400BXHSNQATL
4
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE400BRHSNQATL
4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE400BXHSNQFS
4
in
Felt Type
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE400BRHSNQFS
4
in
Felt Type
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE403BXHSNQ
4 3/16
in
Felt Type
Split Cylindrical Expansion Type
71040
lbf
316000
N
95993
lbf
427000
N
N/A
1970
rpm
LSE403BRHSNQ
4 3/16
in
Felt Type
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
Results 326 - 350 of 672
«
11
12
13
14
15
»